TLV6703 High Voltage Comparator with Integrated Reference | TI.com

TLV6703 (ACTIVE) High Voltage Comparator with Integrated Reference

 

Description

The TLV6703 high voltage comparator operates over a 1.8-V to 18-V range. The TLV6703 has a high-accuracy comparator with an internal 400-mV reference and an open-drain output rated to 18 V for precision voltage detection. The monitored voltage can be set with the use of external resistors.

The OUT pin is driven low when the voltage at the SENSE pin drops below (VIT–), and goes high when the voltage returns above the respective threshold (VIT+). The comparator in the TLV6703 includes built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6703 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to +125°C.

 

 

 

Features

  • Wide Supply Voltage Range: 1.8 V to 18 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.5% Max at 25°C
    • 1.0% Max Over Temperature
  • Low Quiescent Current: 5.5 µA (Typ)
  • Open-Drain Output
  • Internal Hysteresis: 5.5 mV (Typ)
  • Temperature Range: –40°C to +125°C
  • Package: Thin SOT-23-6

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) Reference voltage (V) VICR (Max) (V) VICR (Min) (V) Package Group
TLV6703 Order now 1     Open Drain     1.8     18     18     2     0.006     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     6.5     0     SOT-23-THIN | 6    
TLV6700 Order now 2     Open Drain     1.8     18     18     2     0.006     15     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     6.5     0     SOT-23-THIN | 6    
TLV6710 Order now 2     Open Drain     1.8     36     9.9     2     0.008     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     1.7     0     SOT-23-THIN | 6    
TLV6713 Order now 1     Open Drain     1.8     36     10     2     0.008     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     1.7     0     SOT-23-THIN | 6