TLV700 200mA Low-Iq Low-Dropout (LDO) Regulator for Portables | TI.com

TLV700 (ACTIVE) 200mA Low-Iq Low-Dropout (LDO) Regulator for Portables

 

Recommended alternative parts

  • TLV713P  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TLV713P is the next-generation version of this device that can operate without output capacitors.
  • TLV733P  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TLV733P is the next-generation version of this device that can operate without output capacitors.

Description

The TLV700 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700 series of LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.

Features

  • Very Low Dropout:
    • 43 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 85 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 175 mV at IOUT = 200 mA, VOUT = 2.35 V
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 1.2 V to
    4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1.5-mm × 1.5-mm SON-6, SOT23-5,
    and SC-70 Packages

WEBENCH® Designer TLV700

  Min   Max Range
Vin  V 2.0 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV700 Order now Fixed Output     0.2     5.5     2     3.6     1.2     1.2
1.3
1.5
1.8
1.9
2.2
2.5
2.8
2.9
3
3.1
3.2
3.3
3.6    
SC70 | 5
SOT-23-THIN | 5
WSON | 6    
Enable
Soft Start    
1     -40 to 125
-40 to 85    
236     48     0.12 | 1ku     Catalog     Ceramic     51     2.5     175     0.03     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TLV702 Order now Fixed Output     0.3     5.5     2     4.75     1.2     1.2
1.5
1.8
2.5
2.8
2.9
3
3.1
3.3
3.5
3.6
3.7
4.3
4.5
4.75    
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     249     48     0.13 | 1ku     Catalog     Ceramic     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TLV702P Order now Fixed Output     0.3     5.5     2     4.2     1.5     1.5
2
2.8
3.3
4.2    
SOT-23 | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     249     48     0.13 | 1ku     Catalog     Ceramic     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TLV703 Order now Fixed Output     0.3     5.5     2     3.3     1.8     1
1.1
1.2
1.5
1.8
2.5
2.7
2.8
2.9
3.3    
SOT-23 | 5     Enable     1     -40 to 125     249     48     0.13 | 1ku     Catalog     Ceramic