TLV7011 Small-Size Micropower Low-Voltage Comparator | TI.com

TLV7011 (ACTIVE)

Small-Size Micropower Low-Voltage Comparator

 

Description

The TLV7011 and TLV7021 are single-channel, micro-power comparators that feature low-voltage operation with rail-to-rail input capability. These comparators are available in an ultra-small, leadless package measuring 0.8 mm × 0.8 mm, making them applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV7011 and TLV7021 offer an excellent speed-to-power combination with a propagation delay of 260 ns and a quiescent supply current of 5 µA. This combination of fast response time at micropower enables power conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 5.5 V, these comparators are compatible with 3-V and 5-V systems.

These comparators also feature no output phase inversion with overdriven inputs and internal hysteresis. These features make this family of comparators well suited for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV7011 has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV7021 has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Features

  • Ultra-small X2SON package (0.8 mm × 0.8 mm × 0.4 mm)
  • Tiny 5-pin SOT23 and SC70 packages
  • Wide supply voltage range of 1.6 V to 5.5 V
  • Quiescent supply current of 5 µA
  • Low propagation delay of 260 ns
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis (4 mV)
  • Push-pull and open-drain output options
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating ambient temperature

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
TLV7011 Order now 1     Push-Pull     1.6     5.5     0.26     8     0.005     0.005     In     Catalog     Hysteresis
Small Size    
-40 to 125     5.6     0     SC70 | 5
SOT-23 | 5
X2SON | 5    
TLV1702 Order now 2     Open Collector     2.2     36     0.56     2.5     0.055     15     In     Catalog     Small Size     -40 to 125     36     2.2     VSSOP | 8
X2QFN | 8    
TLV3201 Order now 1     Push-Pull     2.7     5.5     0.047     5     0.04     0.05     In     Catalog     Hysteresis
Small Size    
-40 to 125     5.7     -0.2     SC70 | 5
SOT-23 | 5    
TLV3202 Order now 2     Push-Pull     2.7     5.5     0.047     5     0.04     0.05     In     Catalog     Hysteresis     -40 to 125     5.7     -0.2     SOIC | 8
VSSOP | 8    
TLV3202-Q1 Order now 2     Push-Pull     2.7     5.5     0.047     5     0.04     0.05     In     Automotive     Hysteresis     -40 to 125     5.7     -0.2     VSSOP | 8