TLVH431A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1% accuracy low-voltage wide-operating current adjustable precision shunt regulator

 

Models (1)

Title Category Type Date
TLVH431 PSpice Transient Model PSpice Model ZIP 06 Sep 2012

Design kits & evaluation modules (2)

Name Part# Type
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards

Reference designs

60-W, Ultra-wide range power supply reference design

This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.