TPA3255 315W Stereo / 600W Mono Ultra-HD, Analog-In Class-D Amplifier | TI.com

TPA3255 (ACTIVE)

315W Stereo / 600W Mono Ultra-HD, Analog-In Class-D Amplifier

 

Description

TPA3255 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 315 W into 4-Ω load at 10% THD and 2 x 150 W unclipped into 8-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3255 achieves both high power efficiency and very low power stage idle losses below 2.5W. This is achieved through the use of 85 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Features

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 185-W Stereo into 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1%THD+N
    • 260-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereo into 8 Ω in BTL Configuration
    • 480-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
Power to parallel bridge tied load (Max) (W)
PSRR (dB)
Operating temperature range (C)
Rating
TPA3255 TPA3221 TPA3245 TPA3251
Analog Input     Analog Input     Analog Input     Analog Input    
Class-D     Class-D     Class-D     Class-D    
4     Stereo     4     4    
18     7     12     12    
53.5     30     30     36    
315     100     115     175    
2     1     1.5     1.5    
112     108     112     111    
0.006     0.02     0.005     0.005    
34     15     15     12.5    
Hardware     Hardware     Hardware     Hardware    
Closed     Closed     Closed     Closed    
10.8     5     10.8     10.8    
13.2     30     13.2     13.2    
600     200     230     355    
80     60     60     80    
0 to 70     -40 to 85     0 to 70     0 to 70    
Catalog     Catalog     Catalog     Catalog