TPS2114 Dual In/Single Out Autoswitching Power MUX, Manual/Auto Switching, Adj. Cur Limit, Switch Status | TI.com

TPS2114
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual In/Single Out Autoswitching Power MUX, Manual/Auto Switching, Adj. Cur Limit, Switch Status

Dual In/Single Out Autoswitching Power MUX, Manual/Auto Switching, Adj. Cur Limit, Switch Status - TPS2114
Datasheet
 

Recommended alternative parts

  • TPS2120  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Looking for wider voltage support (2.7V-22V) in a DSBGA package? Check out TPS2120
  • TPS2121  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Looking for higher voltage rating (2.7V-22V) in a QFN package? Check out TPS2121

Description

The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8–5.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Features

  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2115)
    • 120 m Typ (TPS2114)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typical
  • Low Operating Current . . . . 55-µA Typical
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS and TTL Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell phones
    • Digital Radios
    • MP3 Players

Parametrics

Compare all products in Power muxes Email Download to Excel
Part number Order IN1, IN2 input voltage (Min) (V) IN1, IN2 input voltage (Max) (V) IN1 rDS(on) (Typ) (mOhm) IN2 rDS(on) (Typ) (mOhms) IN1 output current (Max) (A) IN2 output current (Max) (A) Number of Inputs Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TPS2114 Order now 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     1.08 | 1ku    
TPS2110 Order now 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2111 Order now 2.8     5.5     84     84     1.25     1.25     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2112 Order now 2.8     5.5     120     120     0.75     0.75     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2113 Order now 2.8     5.5     84     84     1.25     1.25     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku    
TPS2115 Order now 2.8     5.5     84     84     1.25     1.25     2     Catalog     -40 to 85     TSSOP | 8     8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)     0.90 | 1ku