TPS22860 Ultra-low leakage load switch | TI.com

TPS22860 (ACTIVE) Ultra-low leakage load switch

Ultra-low leakage load switch  - TPS22860
Datasheet
 

Description

The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Features

  • Integrated Single Channel Load Switch
  • Bias Voltage Range (VBIAS): 1.65 V to 5.5 V
  • Input Voltage Range: 0 V to VBIAS
  • ON-Resistance (RON)
    • RON = 0.73 Ω at VIN = 5 V (VBIAS = 5 V)
    • RON = 0.68 Ω at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 0.63 Ω at VIN = 1.8 V (VBIAS = 5 V)
  • 200 mA Maximum Continuous Switch Current
  • Ultra-Low Leakage Current
    • VIN Leakage Current = 2 nA
    • VBIAS Leakage Current at 5.5 V = 10 nA
  • 6-pin SOT-23 or SC70 Package
  • ESD Performance Tested per JESD 22
    • 2 kV HBM and 1 kV CDM

Parametrics

Compare all products in Load switches Email Download to Excel
Part number Order Number of channels (#) Vin (Min) (V) Vin (Max) (V) Imax (A) Ron (Typ) (mOhm) Shutdown current (ISD) (Typ) (uA) Quiescent current (Iq) (Typ) (uA) Soft start Rise time (Typ) (us) Features Operating temperature range (C)
TPS22860 Order now 1     0     5.5     0.2     920     0.002     0.01     None     0.0045     Vbias     -40 to 85