Home Power management Power switches Load switches

TPS22924D

ACTIVE

3.6-V, 2-A, 18.3-mΩ load switch with output discharge and rise time of 6200-µs at 3.6-V

Product details

Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 18.3 Shutdown current (ISD) (typ) (µA) 0.15 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.75 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 18.3 Shutdown current (ISD) (typ) (µA) 0.15 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Integrated Single-Channel Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • rON = 18.3 mΩ at VIN = 3.6 V
    • rON = 18.5 mΩ at VIN = 2.5 V
    • rON = 19.6 mΩ at VIN = 1.8 V
    • rON = 19.4 mΩ at VIN = 1.2 V
    • rON = 20.3 mΩ at VIN = 1.0 V
    • rON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm × 1.4 mm, 0.5-mm Pitch
  • 2-A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Integrated Single-Channel Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • rON = 18.3 mΩ at VIN = 3.6 V
    • rON = 18.5 mΩ at VIN = 2.5 V
    • rON = 19.6 mΩ at VIN = 1.8 V
    • rON = 19.4 mΩ at VIN = 1.2 V
    • rON = 20.3 mΩ at VIN = 1.0 V
    • rON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm × 1.4 mm, 0.5-mm Pitch
  • 2-A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TPS22924D is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924D features a rise time of 6200 µs at 3.6 V.

The TPS22924D is available in an ultra-small, space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22924D is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924D features a rise time of 6200 µs at 3.6 V.

The TPS22924D is available in an ultra-small, space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22925 ACTIVE 3.6-V, 3-A, 9.2-mΩ load switch with output discharge This product is A pin-to-pin newer generation load switch with lower Ron (9.2mohm) and thermal shutdown.
Similar functionality to the compared device
NEW TPS22999 ACTIVE 4.5-V, 1.5-A, 7.5-mΩ on-resistance fast turn-on load switch with limited inrush current Wider voltage range, lower Ron with power good and thermal shutdown

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22924D 3.6-V, 2-A, 18.3-mΩ On-Resistance Load Switch datasheet (Rev. A) PDF | HTML 31 Aug 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22924EVM-532 User's Guide (Rev. B) 23 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22924DEVM-532 — TPS22924D Ultra-Low On-Resistance Load Switch Evaluation Module

The TPS22924EVM-532 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22924D Load Switch. The EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22924D. Output, input and switching (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22924D TINA-TI Reference Design

SLVMAR2.TSC (123 KB) - TINA-TI Reference Design
Simulation model

TPS22924D TINA-TI Transient Spice Model

SLVMAR1.ZIP (15 KB) - TINA-TI Spice Model
Simulation model

TPS22924D Unencrypted PSpice Transient Model Package (Rev. A)

SLVM874A.ZIP (46 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos