TPS22980 Thunderbolt Host/Peripheral Power Multiplexer | TI.com

TPS22980 (ACTIVE)

Thunderbolt Host/Peripheral Power Multiplexer

Thunderbolt Host/Peripheral Power Multiplexer - TPS22980
Datasheet
 

Recommended alternative parts

  • TPS22981  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The TPS22980 is a current-limited power mux providing a connection to a peripheral device from either a low voltage supply (3.0V up to 3.6V) or a high voltage supply (5V up to 18V). The desired output is selected by digital control signals.

The high voltage (VHV) and low voltage (V3P3) switch current limits are set with external resistance. Once the current limit is reached, the TPS22980 will control the switch to maintain the current at the limit.

When the high voltage supply is not present, the TPS22980 will maintain the connection to the output from the low voltage supply. When a high voltage line and high voltage enable signal is detected by the device, the high voltage switch will be turned on in conjunction with the low voltage switch until a reverse current is detected by the low voltage switch. The low voltage switch is then disabled allowing a seamless transition from a low voltage to a high voltage supply with minimal drop and shoot-through current.

To prevent current backflow during a transition from a VHV connection to a V3P3 connection, the TPS22980 will break the VHV connection and discharge the output to approximately 3.3V. Once the output reaches 3.3V the device will connect V3P3 switch. If a load is present, the output will transition to 0V before returning to 3.3V.

The TPS22980 is available in a 4mm x 4mm x 1mm QFN package.

Features

  • Powered From 3.3V
  • 4.5V to 19.8V High Voltage Switch
  • 3V to 3.6V Switch
  • Adjustable Current Limit
  • Thermal Shutdown
  • Make Before Break Switch
  • High Voltage Discharge Before Low Voltage Make
  • Reverse Current Blocking

Parametrics

Compare all products in Power muxes Email Download to Excel
Part number Order IN1 rDS(on) (Typ) (mOhm) IN2 rDS(on) (Typ) (mOhms) IN1 output current (Max) (A) IN2 output current (Max) (A) Number of Inputs Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TPS22980 Order now 250     250     1.5     1.5     2     Catalog     -40 to 85     QFN | 20     20QFN: 16 mm2: 4 x 4 (QFN | 20)     1.10 | 1ku    
TPS22981 Order now 250     125     3.1     3.1     2     Catalog     -40 to 85     QFN | 20     20QFN: 16 mm2: 4 x 4 (QFN | 20)     1.10 | 1ku