Home Power management Power switches Load switches

TPS22994

ACTIVE

4-ch, 3.6-V, 1-A, 41-mΩ load switch with I2C control

Product details

Number of channels 4 Vin (min) (V) 1 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 41 Shutdown current (ISD) (typ) (µA) 7 Quiescent current (Iq) (typ) (µA) 21.1 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 4 Vin (min) (V) 1 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 41 Shutdown current (ISD) (typ) (µA) 7 Quiescent current (Iq) (typ) (µA) 21.1 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage: 1.0 V to 3.6 V
  • Low ON-State Resistance (VBIAS = 7.2 V)
    • RON = 41 mΩ at VIN = 3.3 V
    • RON = 41 mΩ at VIN = 1.8 V
    • RON = 41 mΩ at VIN = 1.5 V
    • RON = 41 mΩ at VIN = 1.0 V
  • VBIAS voltage range: 2.7 V to 17.2 V
    • Suitable for 1S/2S/3S/4S Li-ion Battery Topologies
  • 1-A Max Continuous Current Per Channel
  • Quiescent Current
    • Single Channel < 12 µA
    • All Four Channels < 22 µA
  • Shutdown Current (All Four Channels) < 7 µA
  • Four 1.2-V Compatible GPIO Control Inputs
  • I2C Configuration (Per Channel)
    • On/Off Control
    • Programmable Slew Rate Control (5 options)
    • Programmable ON-delay (4 options)
    • Programmable Output Discharge (4 options)
  • I2C SwitchALL Command for Multi-channel/Multi-chip Control
  • QFN-20 package, 3 mm x 3 mm, 0.75 mm height
  • Input Voltage: 1.0 V to 3.6 V
  • Low ON-State Resistance (VBIAS = 7.2 V)
    • RON = 41 mΩ at VIN = 3.3 V
    • RON = 41 mΩ at VIN = 1.8 V
    • RON = 41 mΩ at VIN = 1.5 V
    • RON = 41 mΩ at VIN = 1.0 V
  • VBIAS voltage range: 2.7 V to 17.2 V
    • Suitable for 1S/2S/3S/4S Li-ion Battery Topologies
  • 1-A Max Continuous Current Per Channel
  • Quiescent Current
    • Single Channel < 12 µA
    • All Four Channels < 22 µA
  • Shutdown Current (All Four Channels) < 7 µA
  • Four 1.2-V Compatible GPIO Control Inputs
  • I2C Configuration (Per Channel)
    • On/Off Control
    • Programmable Slew Rate Control (5 options)
    • Programmable ON-delay (4 options)
    • Programmable Output Discharge (4 options)
  • I2C SwitchALL Command for Multi-channel/Multi-chip Control
  • QFN-20 package, 3 mm x 3 mm, 0.75 mm height

The TPS22994 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0 V to 3.6 V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22994 device is internally controlled in order to avoid inrush current. The TPS22994 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.

The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.

The TPS22994 is available in a space-saving RUK package (0.4-mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22994 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0 V to 3.6 V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22994 device is internally controlled in order to avoid inrush current. The TPS22994 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.

The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.

The TPS22994 is available in a space-saving RUK package (0.4-mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22993 ACTIVE 4-ch, 3.6-V, 1.2-A, 15-mΩ load switch with I2C control Lower RON

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22994 Quad Channel Load Switch with GPIO and I2C Control datasheet (Rev. B) PDF | HTML 26 Sep 2014
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
User guide TPS22993/994 EVM User’s Guide (Rev. C) 06 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC546 I2C LoadSwitch EVM Software

Supported products & hardware

Supported products & hardware

Products
Load switches
TPS22993 4-ch, 3.6-V, 1.2-A, 15-mΩ load switch with I2C control TPS22994 4-ch, 3.6-V, 1-A, 41-mΩ load switch with I2C control
Simulation model

TPS22994 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAF5A.ZIP (56 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos