Home Power management Power switches eFuses & hot swap controllers

TPS2359

ACTIVE

8.5-V to 15-V dual channel hot swap controller with Oring and Ad-VancedMC compliance

Product details

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 17 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Inrush current control, Power good signal, Reverse current blocking, Short circuit protection
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 17 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Inrush current control, Power good signal, Reverse current blocking, Short circuit protection
VQFN (RHH) 36 36 mm² 6 x 6
  • ATCA AdvancedMC™ Compliant
  • Full Control for Two AdvancedMC Modules
  • Independent 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing for MicroTCA
  • Internal 3.3-V Current Limit and ORing
  • Power Good and Fault Reporting Through I2C
  • I2C Programmable Fault Times and Current Limits
  • FET Status Bits for all Channels
  • 36-Pin PQFN Package
  • 3-V and 12-V Interlock for AdvancedMC Compliance
  • ATCA AdvancedMC™ Compliant
  • Full Control for Two AdvancedMC Modules
  • Independent 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing for MicroTCA
  • Internal 3.3-V Current Limit and ORing
  • Power Good and Fault Reporting Through I2C
  • I2C Programmable Fault Times and Current Limits
  • FET Status Bits for all Channels
  • 36-Pin PQFN Package
  • 3-V and 12-V Interlock for AdvancedMC Compliance

The TPS2359 dual-slot hot-plug controllers perform all necessary power interface functions for two AdvancedMC™ (Advanced Mezzanine Card) modules.

Two fully integrated 3.3-V channels provide inrush control, over-current protection, and FET ORing. Two 12-V channels provide the same functions using external FETs and sense resistors. The 3.3-V current limits are factory set to AdvancedMC™ compliant levels and the 12-V current limits are programmed using external sense resistors. The accurate current sense comparators of the TPS2359 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

The TPS2359 dual-slot hot-plug controllers perform all necessary power interface functions for two AdvancedMC™ (Advanced Mezzanine Card) modules.

Two fully integrated 3.3-V channels provide inrush control, over-current protection, and FET ORing. Two 12-V channels provide the same functions using external FETs and sense resistors. The 3.3-V current limits are factory set to AdvancedMC™ compliant levels and the 12-V current limits are programmed using external sense resistors. The accurate current sense comparators of the TPS2359 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Full Featured Dual-Slot AdvancedMC™ Controller datasheet (Rev. H) 20 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
User guide TPS2359 Dual-Slot ATCA AdvancdMC Controller with I2C Evaluation Module 15 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLUC112 TPS2359-EVM-GUI 1.0.0.7

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS2359 8.5-V to 15-V dual channel hot swap controller with Oring and Ad-VancedMC compliance
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos