TPS2372 IEEE 802.3bt PoE high-power PD interface with automatic MPS & autoclass | TI.com

TPS2372 (ACTIVE) IEEE 802.3bt PoE high-power PD interface with automatic MPS & autoclass

 

Special note

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880

Description

The TPS2372 contains all of the features needed to implement an IEEE802.3at or IEEE802.3bt (draft) (Type 1-4) powered device (PD). The low internal switch resistance allows the TPS2372-4 and TPS2372-3 to support high power applications up to 90 W and 60 W respectively. Assuming 100-meter CAT5 cable, this translates into 71.3 W and 51 W at PD input.

The TPS2372 operates with enhanced features.

The Automatic MPS function enables applications requiring very low power standby modes. The TPS2372 automatically generates the necessary pulsed current to maintain the PSE power. An external resistor is used to enable this functionality and to program the MPS pulsed current amplitude.

The TPS2372 also implements a delay function to allow the remote PSE to complete its inrush phase before releasing the Power Good (PG) output. This ensures that the IEEE802.3bt (draft) startup requirements are met.

The Autoclass enable input also allows advanced system power optimization modes compliant with IEEE802.3bt (draft) standard.

Features

  • IEEE 802.3bt (Draft) PD Solution for Type 3 or Type 4 PoE
  • Supports Power Levels for Type-4 ( TPS2372-4) 90-W and Type-3 ( TPS2372-3) 60-W Operation
  • Robust 100 V Hotswap MOSFET
    • TPS2372-4 (typ.): 0.1-Ω, 2.2-A Current Limit
    • TPS2372-3 (typ.): 0.3-Ω, 1.85-A Current Limit
  • Allocated Power Indicator Outputs
  • PG Output with Inrush Completion Delay
    • Compliant to PSE Inrush
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust MPS for Type 1-2 or 3-4 PSE
    • Supports Ultra-Low Power Standby Modes
  • Supports Autoclass Operation
  • Supports PoE++ PSE
  • -40°C to 125°C Junction Temperature Range
  • 20-lead VQFN Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Powered devices Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) PoE current limit (Min) (mA) PoE inrush limit (Typ) (mA) rDS(on) per FET (Typ) (mOhms) PoE standards supported PD power level DC/DC control Fault response Features Package Group Package size: mm2:W x L (PKG)
TPS2372 Order now 8     57     1550
1900    
200mA Typ
335mA Typ    
100
300    
802.3bt Type 3
802.3bt Type 4    
13W
25W
51W
71W    
PD Only     Auto Retry     Autoclass
Automatic MPS
Inrush delay
Non-standard POE++ compatible
PG
Thermal Shutdown    
VQFN | 20     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS2373 Order now 8     57     1550
1900    
200mA Typ
335mA Typ    
300
100    
802.3bt Type 3
802.3bt Type 4    
13W
25W
51W
71W    
PD Only     Auto Retry     Adapter priority
Advanced startup
Automatic MPS
Non-standard POE++ compatible
PG
Primary Side Adapter Priority
Programmable UVLO
Thermal Shutdown    
VQFN | 20     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)