TPS2379 IEEE 802.3at PoE High-Power PD Interface with External Gate Driver | TI.com

TPS2379 (ACTIVE)

IEEE 802.3at PoE High-Power PD Interface with External Gate Driver

 

Special Note

In need of IEE802.3bt compliance? Check out the TPS2373

Description

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.

Features

  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package

View more

Parametrics Compare all products in Powered devices

 
Vin (Min) (V)
Vin (Max) (V)
PoE current limit (Min) (mA)
PoE inrush limit (Typ) (mA)
rDS(on) per FET (Typ) (mOhms)
PoE standards supported
PD power level
DC/DC control
Fault response
Features
Package Group
Package size: mm2:W x L (PKG)
TPS2379 TPS2378
0     0    
57     57    
850     850    
140     140    
420     420    
802.3at Type 1 (802.3af)
802.3at Type 2
Non Standard    
802.3at Type 1 (802.3af)
802.3at Type 2    
13W
25W
>25W    
13W
25W    
PD Only     PD Only    
Auto Retry     Auto Retry    
Thermal Shutdown     PG
Primary Side Adapter Priority
Thermal Shutdown    
SO PowerPAD | 8     SO PowerPAD | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)