Home Power management Power switches eFuses & hot swap controllers

TPS2398

ACTIVE

-36-V to -80-V hot swap controller with power good

Product details

FET External Vin (min) (V) -80 Vin (max) (V) -36 Vabsmax_cont (V) -100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection
FET External Vin (min) (V) -80 Vin (max) (V) -36 Vabsmax_cont (V) -100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Latch-off Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Improved Transient Response
  • Enable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Power Good Output (PG)\
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Redundant Negative Voltage Supplies
    • Central Office Switching

  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Improved Transient Response
  • Enable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Power Good Output (PG)\
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Redundant Negative Voltage Supplies
    • Central Office Switching

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.

They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.

They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5067 ACTIVE -9-V to -80-V hot swap controller with power limiting Wider operating voltage range (-80 V to -9 V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet -48V Hot Swap Controller datasheet (Rev. A) 03 Sep 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos