TPS24710
- 2.5-V to 18-V Operation
- Accurate Current Limiting for Startup
- Programmable FET SOA Protection
- Accurate 25-mV Current-Sense Threshold
- Power-Good Output
- Fast Breaker for Short-Circuit Protection
- Programmable Fault Timer
- Programmable UV Threshold
- Drop-In Upgrade for LTC4211 – No Layout
Changes - PG, FLT Active-High and Active-Low Versions
- MSOP-10 Package
The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.
Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS2471x 2.5-V to 18-V High-Efficiency Power-Limiting Hot-Swap Controller datasheet (Rev. G) | PDF | HTML | 03 Nov 2015 |
Application note | Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) | PDF | HTML | 07 Feb 2022 | |
Application note | Discrete Solution for TPS24711 to Achieve Insertion ON Delay and Fast Turn OFF | 19 Mar 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | Hot Swap Selection Tool | 28 Jul 2015 | ||
EVM User's guide | Using the TPS24700EVM, TPS24701EVM, TPS24710EVM and the TPS24711EVM (Rev. A) | 10 Sep 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS24710EVM-003 — Evaluation Module for Positive Voltage, Power-Limiting Hotswap Controller
The TPS24710EVM-003 is a fully assembled and tested circuit for evaluating the TPS24710 positive voltage power-limiting hot swap controller. The evaluation module is a 12-V, 25-A hot swap controller in latch off mode with an external MOSFET.
The TPS24710EVM-003 may also be used to evaluate the (...)
TPS24710 Unencrypted PSpice Transient Model Package (Rev. A)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSSOP (DGS) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.