Title | Category | Type | Date |
---|---|---|---|
TPS2559 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 29 Apr 2016 |
Name | Part# | Type |
---|---|---|
TPS2559EVM-624 Precision Adjustable Current-Limited Power Distribution Switch | TPS2559EVM-624 | Evaluation Modules & Boards |
USB Type-C DFP Port Controller Evaluation Module | TUSB319EVM | Evaluation Modules & Boards |
85 to 265VAC Input 5V@4.8A Dual Port USB Charger Reference Design
The PMP10885 reference design is capable of charging two devices simultaneously at 2.4A each. The UCC24636 synchronous rectifier controller and CSD18531Q5A FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The TPS2559 provides accurate and independent (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.