Home Interface USB ICs USB Type-C & USB Power Delivery ICs

USB Type-C™ Rev 1.2 and USB PD Source Controllers

TPS25741 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TPS65987DDK ACTIVE USB-C® Power Delivery controller with integrated power switches for USB4 devices The TPS25741 supports PD 2.0 only which is no longer being certified by the USB-IF. TPS65987DDK is a PD 3.0 controller that supports high-voltage source configuration and should be used for new designs.

Product details

Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET, PFET Data role DFP Internal power path VCONN Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role Source Alternate mode No External power-path control NFET, PFET Data role DFP Internal power path VCONN Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4
  • USB Power Delivery 2.0 Certified Provider,
    USB Type-C™ Revision 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, 20 V (TPS25741)
    • 5 V, 9 V, 15 V (TPS25741A)
  • Pin-Selectable Peak Power Settings
    • 12 Options 15 W to 100 W (TPS25741)
    • 11 Options 15 W to 81 W (TPS25741A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
    • 2-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • 5.4-µA Quiescent Current When Unattached
  • Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
  • Built-in 1.8 V at 35-mA Supply Output
  • USB Power Delivery 2.0 Certified Provider,
    USB Type-C™ Revision 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, 20 V (TPS25741)
    • 5 V, 9 V, 15 V (TPS25741A)
  • Pin-Selectable Peak Power Settings
    • 12 Options 15 W to 100 W (TPS25741)
    • 11 Options 15 W to 81 W (TPS25741A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
    • 2-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • 5.4-µA Quiescent Current When Unattached
  • Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
  • Built-in 1.8 V at 35-mA Supply Output

The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.

The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.

The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.

Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).

The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.

The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.

The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.

Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS25741, TPS25741A USB Type-C™ and USB Power Delivery Host Port Controllers datasheet (Rev. D) PDF | HTML 12 Jan 2018

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location