Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25852-Q1

ACTIVE

Dual 3-A USB Type-C® charging ports controller with USB ports ON/OFF control, 2.2 MHz

Product details

Function Type-C Type CC controller, DC/DC converter Power role Source Alternate mode No External power-path control No Data role Dataless Internal power path 5 V 3 A Rating Automotive Dead battery support No Operating temperature range (°C) -45 to 125
Function Type-C Type CC controller, DC/DC converter Power role Source Alternate mode No External power-path control No Data role Dataless Internal power path 5 V 3 A Rating Automotive Dead battery support No Operating temperature range (°C) -45 to 125
VQFN-HR (RPQ) 25 15.75 mm² 4.5 x 3.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: TA range –40°C to +125°C
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Optimized for ultra-low EMI requirements:
    • Meets CISPR25 class 5 standard
    • HotRod™ package minimizes switch node ringing
    • Spread spectrum reduces peak emissions
  • Synchronous buck regulator
    • High efficiency at 2.1 MHz: 93.4% at VIN = 13.5 V, IPA_BUS = 3 A and IPB_BUS = 3 A
    • 18-mΩ/10-mΩ low RDS(ON) buck regulator MOSFETs
    • Operating voltage range: 5.5 V to 26 V, withstand 36-V input
    • Adjustable frequency: 200 kHz to 3 MHz
    • FPWM with spread-spectrum dithering
    • Selectable output voltage: 5.1 V, 5.17 V, 5.3 V, 5.4 V
  • Internal power path:
    • 7-mΩ/7-mΩ low RDS(ON) internal USB power MOSFETs
    • Programmable current limit for USB ports with high accuracy: ±10% at 3.4 A
    • OUT: 5.1 V, 200-mA supply for auxiliary loads
  • Line drop compensation: 90 mV at 2.4-A load
  • Compliant to USB-IF standards
    • Type-C rev 1.3
      • 3-A capability advertisement on CC
      • VBUS application and discharge
      • VCONN source: 200 mA
      • USB cable polarity detection (POL) (TPS25851-Q1)
    • Automatic DCP modes (TPS25850-Q1):
      • Shorted mode per BC1.2 and YD/T 1591 2009
      • 1.2-V mode
      • 2.7-V Divider 3 mode
  • Load shedding versus programmable TA
  • Device TJ range: –40°C to +150°C
  • FAULT flag reports (TPS25851-Q1 and TPS25852-Q1): USB overcurrent, thermal shutdown
  • USB ports ON/OFF control (TPS25852-Q1)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: TA range –40°C to +125°C
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Optimized for ultra-low EMI requirements:
    • Meets CISPR25 class 5 standard
    • HotRod™ package minimizes switch node ringing
    • Spread spectrum reduces peak emissions
  • Synchronous buck regulator
    • High efficiency at 2.1 MHz: 93.4% at VIN = 13.5 V, IPA_BUS = 3 A and IPB_BUS = 3 A
    • 18-mΩ/10-mΩ low RDS(ON) buck regulator MOSFETs
    • Operating voltage range: 5.5 V to 26 V, withstand 36-V input
    • Adjustable frequency: 200 kHz to 3 MHz
    • FPWM with spread-spectrum dithering
    • Selectable output voltage: 5.1 V, 5.17 V, 5.3 V, 5.4 V
  • Internal power path:
    • 7-mΩ/7-mΩ low RDS(ON) internal USB power MOSFETs
    • Programmable current limit for USB ports with high accuracy: ±10% at 3.4 A
    • OUT: 5.1 V, 200-mA supply for auxiliary loads
  • Line drop compensation: 90 mV at 2.4-A load
  • Compliant to USB-IF standards
    • Type-C rev 1.3
      • 3-A capability advertisement on CC
      • VBUS application and discharge
      • VCONN source: 200 mA
      • USB cable polarity detection (POL) (TPS25851-Q1)
    • Automatic DCP modes (TPS25850-Q1):
      • Shorted mode per BC1.2 and YD/T 1591 2009
      • 1.2-V mode
      • 2.7-V Divider 3 mode
  • Load shedding versus programmable TA
  • Device TJ range: –40°C to +150°C
  • FAULT flag reports (TPS25851-Q1 and TPS25852-Q1): USB overcurrent, thermal shutdown
  • USB ports ON/OFF control (TPS25852-Q1)

The TPS258x-Q1 is an integrated USB charging port solution, which includes a synchronous DC/DC converter capable of supplying up to 6.6 A and integrated detection and control for implementing USB Battery Charging 1.2 and Type-C ports.

The TPS2585x-Q1 is a family of highly-integrated USB Type-C charging controller for dual-USB ports application.

The device integrates a monolithic, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs and two USB current-limit switches with charging port auto-detection. The TPS2585x-Q1 offers a compact solution that achieves 6.6 A of continuous output current with excellent load and line regulation over a wide input supply range. The synchronous buck regulator operates with peak-current mode control and is internally compensated to simplify the design. A resistor on the FREQ pin sets the switching frequency between 200 kHz and 3 MHz. Operating below 400 kHz results in better system efficiency and operation above 2.1 MHz avoids the AM radio bands and allows for use of a smaller inductor.

The TPS2585x-Q1 integrates standard USB Type-C port controller functionality including Configuration Channel (CC) logic for 3-A and 1.5-A current advertisement. Battery charging (Rev. 1.2) integration provides the required electrical signatures necessary for non-Type-C, legacy USB devices which use USB data line signaling to determine USB port current sourcing capabilities. The TPS2585x-Q1 also has integrated VCONN power that can meet the USB3.1 power requirement. The part is especially suitable for dual-port application due to the high system integration and small footprint.

The TPS2585x-Q1 supports intelligent thermal management. The USB output voltage and Type-C current advertisements can be regulated according to the temperature sensing through the TS pin. It must connect a NTC thermistor on the TS pin to monitor the ambient temperature or PCB boar temperature, depending on where the NTC thermistor is put in the USB charging module or PCB board. Select a different NTC thermistor and bottom-side series resistor can change the temperature threshold for load shedding.

The TPS2585x-Q1 have four selectable USB output voltage settings: 5.1 V, 5.17 V, 5.3 V, and 5.4 V. The TPS2585x-Q1 integrates a precision current sense amplifier for cable droop compensation and user-programmable current limit tuning. The cable compensation is only available when the output voltage is set to 5.17 V. The cable compensation voltage is 90 mV at 2.4-A output current. Cable compensation aids portable devices in charging at optimum current and voltage under heavy loads by changing the buck regulator output voltage linearly with load current to counteract the voltage drop due to wire resistance in automotive cabling. The BUS voltage measured at a connected portable device remains approximately constant, regardless of load current, allowing the battery charger of the portable device to work optimally.

The TPS2585x-Q1 provides various safety features for USB charging and system operations, including external negative thermistor monitoring, cycle-by-cycle current limit, hiccup short-circuit protection, undervoltage lockout, BUS overcurrent, OUT overcurrent, and die overtemperature protection.

The device family is available in a 25-pin, 3.5 mm x 4.5 mm QFN package.

The TPS258x-Q1 is an integrated USB charging port solution, which includes a synchronous DC/DC converter capable of supplying up to 6.6 A and integrated detection and control for implementing USB Battery Charging 1.2 and Type-C ports.

The TPS2585x-Q1 is a family of highly-integrated USB Type-C charging controller for dual-USB ports application.

The device integrates a monolithic, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs and two USB current-limit switches with charging port auto-detection. The TPS2585x-Q1 offers a compact solution that achieves 6.6 A of continuous output current with excellent load and line regulation over a wide input supply range. The synchronous buck regulator operates with peak-current mode control and is internally compensated to simplify the design. A resistor on the FREQ pin sets the switching frequency between 200 kHz and 3 MHz. Operating below 400 kHz results in better system efficiency and operation above 2.1 MHz avoids the AM radio bands and allows for use of a smaller inductor.

The TPS2585x-Q1 integrates standard USB Type-C port controller functionality including Configuration Channel (CC) logic for 3-A and 1.5-A current advertisement. Battery charging (Rev. 1.2) integration provides the required electrical signatures necessary for non-Type-C, legacy USB devices which use USB data line signaling to determine USB port current sourcing capabilities. The TPS2585x-Q1 also has integrated VCONN power that can meet the USB3.1 power requirement. The part is especially suitable for dual-port application due to the high system integration and small footprint.

The TPS2585x-Q1 supports intelligent thermal management. The USB output voltage and Type-C current advertisements can be regulated according to the temperature sensing through the TS pin. It must connect a NTC thermistor on the TS pin to monitor the ambient temperature or PCB boar temperature, depending on where the NTC thermistor is put in the USB charging module or PCB board. Select a different NTC thermistor and bottom-side series resistor can change the temperature threshold for load shedding.

The TPS2585x-Q1 have four selectable USB output voltage settings: 5.1 V, 5.17 V, 5.3 V, and 5.4 V. The TPS2585x-Q1 integrates a precision current sense amplifier for cable droop compensation and user-programmable current limit tuning. The cable compensation is only available when the output voltage is set to 5.17 V. The cable compensation voltage is 90 mV at 2.4-A output current. Cable compensation aids portable devices in charging at optimum current and voltage under heavy loads by changing the buck regulator output voltage linearly with load current to counteract the voltage drop due to wire resistance in automotive cabling. The BUS voltage measured at a connected portable device remains approximately constant, regardless of load current, allowing the battery charger of the portable device to work optimally.

The TPS2585x-Q1 provides various safety features for USB charging and system operations, including external negative thermistor monitoring, cycle-by-cycle current limit, hiccup short-circuit protection, undervoltage lockout, BUS overcurrent, OUT overcurrent, and die overtemperature protection.

The device family is available in a 25-pin, 3.5 mm x 4.5 mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS25859-Q1 ACTIVE Dual 3-A USB Type-C® charging ports controller with load shedding and USB ON/OFF control Pin-to-pin with high efficiency at 400k-MHz FSW and cost optimized
Same functionality with different pin-out to the compared device
TPS25862-Q1 ACTIVE USB Type-C® + Type-A dual charging ports controller with load shedding & USB ON/OFF control, 2.2 MHz For dual USB port with Type A + Type C application.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS2585x-Q1 2.2-MHz, Low EMI Dual 3-A USB Type-C® Charging Ports Converter With Thermal Management and Programmable Current Limit datasheet (Rev. D) PDF | HTML 27 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25859Q1EVM-161 — TPS25859-Q1 evaluation module for dual USB Type-C™ charging ports controller

The TPS25859-Q1 is an integrated USB charging port solution which includes a synchronous DC/DC converter capable of supplying up to 6 A and integrated detection and control for implementing DCP shorted mode and USB Type-C™ ports.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPQ) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos