TPS25921L
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5-V-18-V, 90mΩ, 0.4-1.6A eFuse with latch off fault response

 

Models (1)

Title Category Type Date
TPS25921L PSpice Transient Model (Rev. A) PSpice Model ZIP 30 Oct 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS25921EVM-637 4.5-18V eFuse with Precision Current Limit Evaluation Module TPS25921EVM-637 Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS25921EVM-637 Design Calculator Tool  (ZIP 72 KB )    18 Aug 2014  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS25921L Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.