TPS3123

ACTIVE

Active-low, push-pull, supply voltage supervisor with watchdog timer & manual reset

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 1.8 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 3.7 Iq (typ) (mA) 0.014 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 180 Supply voltage (min) (V) 0.75 Supply voltage (max) (V) 3.3 Rating Catalog Watchdog timer WDI (s) 1.4 Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 1.8 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 3.7 Iq (typ) (mA) 0.014 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 180 Supply voltage (min) (V) 0.75 Supply voltage (max) (V) 3.3 Rating Catalog Watchdog timer WDI (s) 1.4 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Minimum supply voltage of 0.75 V
  • Supply voltage supervision range:
    • 1.2 V, 1.5 V, 1.8 V (TPS312x)
    • 3 V (TPS3125 devices only)
    • Other versions on request
  • Power-on reset generator with fixed delay time of 180 ms
  • Manual reset input (TPS3123/5/6/8)
  • Watchdog timer retriggers the RESET output at VDD ≥ VIT
  • Supply current of 14 µA (Typ)
  • Small SOT23-5 package
  • Temperature range of –40°C to +85°C
  • Reset output available in Push-Pull (Active Low and High) and Open-Drain (Active-Low)
  • Minimum supply voltage of 0.75 V
  • Supply voltage supervision range:
    • 1.2 V, 1.5 V, 1.8 V (TPS312x)
    • 3 V (TPS3125 devices only)
    • Other versions on request
  • Power-on reset generator with fixed delay time of 180 ms
  • Manual reset input (TPS3123/5/6/8)
  • Watchdog timer retriggers the RESET output at VDD ≥ VIT
  • Supply current of 14 µA (Typ)
  • Small SOT23-5 package
  • Temperature range of –40°C to +85°C
  • Reset output available in Push-Pull (Active Low and High) and Open-Drain (Active-Low)

The TPS312x family of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and timing supervision, primarily for DSP and processor-based systems. All devices in the family monitor the power rail and assert RESET output when the power rail is under the threshold voltage target (VIT-). The threshold voltage is programmed into the device to minimize external components. Built-in hysteresis prevents false triggering. The RESET output is not valid for supply voltage (VDD) under 0.75 V. The TPS312x family includes devices with active high output for use as disable during malfunction and active low outputs for most systems where high output indicates properly functioning system.

The TPS3123/3124/3128 also include the watchdog timer functionality to monitor timely digital pulses from the processor and issue an alert if the expected pulse does not arrive on time due to potential software freeze or hang. Such integration of supply rail monitoring and the watch dog timer feature is very helpful in always on systems, such as Factory Automation and Communications Infrastructure.

In addition the TPS3123/5/6/8 devices incorporate a manual reset input, MR, to force RESET triggered by an event unrelated to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low level at MR causes RESET to become active. The TPS3124 devices do not have the input MR, but include a high-level output RESET same as the TPS3125 and TPS3126 devices.

All devices in the family are available in a 5-pin SOT23-5 package and are characterized for operation over a temperature range of –40°C to +85°C.

The TPS312x family of voltage supervisory circuits provides voltage monitoring down to 1.2V rails and timing supervision, primarily for DSP and processor-based systems. All devices in the family monitor the power rail and assert RESET output when the power rail is under the threshold voltage target (VIT-). The threshold voltage is programmed into the device to minimize external components. Built-in hysteresis prevents false triggering. The RESET output is not valid for supply voltage (VDD) under 0.75 V. The TPS312x family includes devices with active high output for use as disable during malfunction and active low outputs for most systems where high output indicates properly functioning system.

The TPS3123/3124/3128 also include the watchdog timer functionality to monitor timely digital pulses from the processor and issue an alert if the expected pulse does not arrive on time due to potential software freeze or hang. Such integration of supply rail monitoring and the watch dog timer feature is very helpful in always on systems, such as Factory Automation and Communications Infrastructure.

In addition the TPS3123/5/6/8 devices incorporate a manual reset input, MR, to force RESET triggered by an event unrelated to the voltage rail monitoring of the pulses monitored by the watch dog timer. A low level at MR causes RESET to become active. The TPS3124 devices do not have the input MR, but include a high-level output RESET same as the TPS3125 and TPS3126 devices.

All devices in the family are available in a 5-pin SOT23-5 package and are characterized for operation over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS3823 ACTIVE Active-low, push-pull, voltage supervisor (reset IC) with 1.6-s watchdog & manual reset Option for threshold voltages up to 2.5V
Same functionality with different pin-out to the compared device
NEW TPS35 ACTIVE Nano-quiescent-current precision supervisor with timeout watchdog timer Improved IQ and higher accuracy
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)
Similar functionality to the compared device
TPS3431 ACTIVE Standard programmable watchdog timer with enable Standalone watchdog timer option with no built-in voltage monitoring

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS3123 Ultra-Low Voltage Processor Supervisory Circuits datasheet (Rev. F) PDF | HTML 23 Dec 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos