TPS43061
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS43061 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 08 Jan 2013
TPS43061 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 08 Jan 2013
TPS43061 PSpice Transient Model PSpice Model ZIP 16 Nov 2012

Design kits & evaluation modules (1)

Name Part# Type
TPS43061 Evaluation Module TPS43061EVM-198 Evaluation Modules & Boards

Reference designs

Envelope-tracking power supply reference design for mid-power audio power amplifier application

This reference design delivers an envelope-tracking power supply circuit for mid-power audio power amplifier (PA) application with TPS43061 boost controller. By adding an audio envelope signal to the FB pin, the boost converter’s output voltage can change in accordance with the envelope of the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
12V@4A Sync Boost Converter Operating from Single or Dual Li-Ion Batteries Reference Design PMP8921 Texas Instruments Reference designs
2.7-5Vin, 9V output boost circuit with 3A peak current PMP4386 Texas Instruments Reference designs
High Efficiency 15V@1.5A Synchronous Boost Converter Powers Solar Panel Controller Reference Design PMP9052 Texas Instruments Reference designs

Software (1)

TPS43060/61 CCM Boost Excel Design Tool (Rev. B)  (ZIP 548 KB )    03 Jul 2014  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS43061

  Min   Max Range
Vin  V 4.5 to 38.0V
Vout  V 4.5 to 58V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 150°C