TPS50601-SP Radiation hardened 1.6-V to 6.3-V input, 6-A synchronous step down converter | TI.com

TPS50601-SP (ACTIVE) Radiation hardened 1.6-V to 6.3-V input, 6-A synchronous step down converter

 

Description

The TPS50601-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Features

  • 5962R10221:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • ELDRS Free 100 krad (Si) – 10 mRAD(Si)/s
    • Single Event Latchup (SEL) Immune to
      LET = 85 MeV-cm2/mg (See Radiation Report, http://www.ti.com/radiation)
    • SEB and SEGR Immune to 85 MeV-cm2/mg, SOA Curve Available (See Radiation Report)
    • SET/SEFI Cross-Section Plot Available (See Radiation Report)
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 6-A Maximum Output Current
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • Sync Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Soft Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See www.ti.com/swift for SWIFT Documentation
  • See the Tools & Software Tab

WEBENCH ® Designer TPS50601-SP

  Min   Max Range
Vin -  V 3.0 to 6.3V
Vout  V 0.795 to 5.5V
Iout  A ≤ 6A
Ambient Temp   °C -55 to 125 °C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS50601-SP Order now 3     6.3     0.795     5.5     6     1     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     85     -55 to 125     Space     CFP | 20     Converter     20CFP: 94 mm2: 7.38 x 12.7 (CFP | 20)    
TPS50601A-SP Samples not available 3     7     0.804     5.95     6     1     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     100     -55 to 125
25 to 25    
Space     CFP | 20     Converter     20CFP: 94 mm2: 7.38 x 12.7 (CFP | 20)    
TPS50602-SP Samples not available 3     7     0.804     5.95     6     2     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     100     -55 to 125
25 to 25    
Space     CFP | 64       64CFP: 224 mm2: 14 x 16 (CFP | 64)