TPS51716

ACTIVE

Complete DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Complete Solution, Eco Mode, S3/S5 Support Iq (typ) (mA) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Complete Solution, Eco Mode, S3/S5 Support Iq (typ) (mA) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
WQFN (RUK) 20 9 mm² 3 x 3
  • Synchronous Buck Controller (VDDQ)
    • Conversion Voltage Range: 3 to 28 V
    • Output Voltage Range: 0.7 to 1.8 V
    • 0.8% VREF Accuracy
    • D-CAP2™ Mode for Ceramic Output Capacitors
    • Selectable 500-kHz/670-kHz Switching Frequencies
    • Optimized Efficiency at Light and Heavy Loads With Auto-Skip Function
    • Supports Soft-Off in S4/S5 States
    • OCL/OVP/UVP/UVLO Protections
    • Powergood Output
  • 2-A LDO (VTT), Buffered Reference (VTTREF)
    • 2-A (Peak) Sink and Source Current
    • Requires Only 10-µF of Ceramic Output Capacitance
    • Buffered, Low Noise, 10-mA VTTREF Output
    • 0.8% VTTREF, 20-mV VTT Accuracy
    • Support High-Z in S3 and Soft-Off in S4/S5
  • Thermal Shutdown
  • 20-Pin, 3 mm × 3 mm, WQFN Package
  • Synchronous Buck Controller (VDDQ)
    • Conversion Voltage Range: 3 to 28 V
    • Output Voltage Range: 0.7 to 1.8 V
    • 0.8% VREF Accuracy
    • D-CAP2™ Mode for Ceramic Output Capacitors
    • Selectable 500-kHz/670-kHz Switching Frequencies
    • Optimized Efficiency at Light and Heavy Loads With Auto-Skip Function
    • Supports Soft-Off in S4/S5 States
    • OCL/OVP/UVP/UVLO Protections
    • Powergood Output
  • 2-A LDO (VTT), Buffered Reference (VTTREF)
    • 2-A (Peak) Sink and Source Current
    • Requires Only 10-µF of Ceramic Output Capacitance
    • Buffered, Low Noise, 10-mA VTTREF Output
    • 0.8% VTTREF, 20-mV VTT Accuracy
    • Support High-Z in S3 and Soft-Off in S4/S5
  • Thermal Shutdown
  • 20-Pin, 3 mm × 3 mm, WQFN Package

The TPS51716 provides a complete power supply for DDR2, DDR3, DDR3L, LPDDR3, and DDR4 memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51716 employs D-CAP2 mode coupled with 500 kHz or 670 kHz operating frequencies that supports ceramic output capacitors without an external compensation circuit. The VTTREF tracks VDDQ/2 with excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10 µF of ceramic capacitance. In addition, the device features a dedicated LDO supply input.

The TPS51716 provides rich, useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4/S5 state. It includes programmable OCL with low-side MOSFET RDS(on) sensing, OVP/UVP/UVLO and thermal shutdown protections.

TI offers the TPS51716 in a 20-pin, 3 mm × 3 mm, WQFN package and specifies it for an ambient temperature range between –40°C and 85°C.

The TPS51716 provides a complete power supply for DDR2, DDR3, DDR3L, LPDDR3, and DDR4 memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51716 employs D-CAP2 mode coupled with 500 kHz or 670 kHz operating frequencies that supports ceramic output capacitors without an external compensation circuit. The VTTREF tracks VDDQ/2 with excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10 µF of ceramic capacitance. In addition, the device features a dedicated LDO supply input.

The TPS51716 provides rich, useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4/S5 state. It includes programmable OCL with low-side MOSFET RDS(on) sensing, OVP/UVP/UVLO and thermal shutdown protections.

TI offers the TPS51716 in a 20-pin, 3 mm × 3 mm, WQFN package and specifies it for an ambient temperature range between –40°C and 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS51716 Complete DDR2, DDR3, DDR3L, LPDDR3, and DDR4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, With Buffered Reference datasheet (Rev. A) PDF | HTML 05 Oct 2016
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

Power-supply solutions

Explore solutions that include the TPS51716. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Simulation model

TPS51716 PSpice Transient Model

SLUM340.ZIP (78 KB) - PSpice Model
Reference designs

PMP10029 — Reference Design - DDR3/DDR4 Power Supply with 5V Input and 10A Load for Industrial PCs

This reference design shows a universal power supply solution for DDR3 and DDR4 memory. A synchronous Buck converter provides an output voltage of 1.35V for a 9A load in DDR3L configuration. A linear regulator provides a second voltage of 0.675V for a 2A load.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos