The TPS53318 and TPS53319 devices are D-CAP mode, 8-A or 14-A synchronous switchers with integrated MOSFETs. They are designed for ease of use, low external component count, and space-conscious power systems.
These devices feature accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 22-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.
The conversion input voltage ranges from 1.5 V to 22 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.
These devices are available in 5 mm x 6 mm, 22-pin QFN package and is specified from –40°C to 85°C.
Vin (Min) (V) |
Vin (Max) (V) |
Vout (Min) (V) |
Vout (Max) (V) |
Iout (Max) (A) |
Regulated outputs (#) |
Switching Frequency (Min) (kHz) |
Switching Frequency (Max) (kHz) |
Iq (Typ) (mA) |
Features |
Control mode |
Duty cycle (Max) (%) |
Operating temperature range (C) |
Rating |
Package Group |
Type |
Package size: mm2:W x L (PKG) |
TPS53318 | TPS51362 | TPS53319 | TPS53353 | TPS53355 | TPS56520 | TPS566250 | TPS56628 | TPS56720 |
---|---|---|---|---|---|---|---|---|
1.5 | 3 | 1.5 | 1.5 | 1.5 | 4.5 | 4.5 | 4.5 | 4.5 |
22 | 22 | 22 | 15 | 15 | 17 | 17 | 18 | 17 |
0.6 | 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | 0.76 | 0.6 |
5.5 | 2 | 5.5 | 5.5 | 5.5 | 1.87 | 1.87 | 5.5 | 1.87 |
8 | 10 | 14 | 20 | 30 | 5 | 6 | 6 | 7 |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
250 | 800 | 250 | 250 | 250 | 500 | 500 | 650 | 500 |
1000 | 800 | 1000 | 1000 | 1000 | 500 | 500 | 650 | 500 |
0.32 | 0.1 | 0.32 | 0.32 | 0.32 | 0.92 | 0.9 | 0.95 | 0.92 |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification |
Enable Light Load Efficiency Output Discharge Power Good Synchronous Rectification |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification Voltage Margining Adaptive/Dynamic Voltage Scaling |
Enable Light Load Efficiency Power Good Synchronous Rectification UVLO Adjustable Adaptive/Dynamic Voltage Scaling |
Enable Light Load Efficiency Power Good Synchronous Rectification |
Adjustable Current Limit Enable Light Load Efficiency Power Good Pre-Bias Start-Up Synchronous Rectification Voltage Margining Adaptive/Dynamic Voltage Scaling |
D-CAP | D-CAP2 | D-CAP | D-CAP | D-CAP | D-CAP2 | D-CAP2 | D-CAP2 | D-CAP2 |
90 | 87 | 90 | 90 | 90 | 80 | 80 | 85 | 80 |
-40 to 85 | -10 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 |
Catalog | Catalog | Catalog | Catalog | Catalog | Catalog |