TPS53318
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-Efficiency 8-A Synchronous Buck Converter with Eco-mode ™

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS53318 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 24 Apr 2013
TPS53318 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 24 Apr 2013
TPS53318 PSpice Transient Model PSpice Model ZIP 27 Jun 2012

Design kits & evaluation modules (2)

Name Part# Type
TPS53319 Evaluation Module TPS53319EVM-136 Evaluation Modules & Boards
USB Type-C™ Mini Dock board with video and charging support evaluation module USB-CTM-MINIDK-EVM Evaluation Modules & Boards

Reference designs

USB Type-C HDD With USB Power Delivery Reference Design

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Non-Isolated Synchronous Buck (1.8V@8A) PMP7828 Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53318

  Min   Max Range
Vin  V 1.5 to 22.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 8A
Ambient Temp  °C -40 to 125°C