TPS53681 (ACTIVE)

Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM

 

Description

The TPS53681 is a multiphase step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and high efficiency. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. The device supports fast dynamic voltage transitions with adjustable slew rate. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53681 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Features

  • Conversion Input Voltage Range: 4.5 V to 17 V
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Phase Configurations
    • Maximum (6-Phase + 2-Phase) or (5-Phase + 3-Phase)
    • Minimum (1-Phase + 1-Phase)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via PMBus Interface
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Programmable Internal Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, QFN PowerPad™ Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck Controller (External Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Number of Phases
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
Control Mode
TPS53681 TPS40422 TPS40425 TPS40428 TPS53647 TPS53667
4.5    4.5    4.5    4.5    4.5    4.5   
17    20    20    20    17    17   
0.25    0.6    0.6    0.6    0.5    0.5   
2.8125    5.6    5    5    2.5    2.5   
300    60    40    40    240    420   
2    2    2    2    1    1   
8    2    2    2    4    6   
300    200    200    200    300    300   
1000    1000    1500    1500    1000    1000   
13    18    18    18    8    6.1   
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Light Load Efficiency
Multiple Outputs
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
UVLO Adjustable
Voltage Margining   
Dynamic Voltage Scaling
Enable
Frequency Synchronization
Multiple Outputs
PMBus
Phase Interleaving
Remote Sense   
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Frequency Synchronization
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
UVLO Adjustable
Voltage Margining   
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Frequency Synchronization
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
UVLO Adjustable
Voltage Margining   
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Light Load Efficiency
Output Discharge
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
UVLO Adjustable
Voltage Margining   
Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Light Load Efficiency
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
UVLO Adjustable
Voltage Margining   
50    90    46    46    50    50   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
WQFN    VQFN
WQFN   
VQFN    VQFN    WQFN    WQFN   
D-CAP+    Voltage Mode    Voltage Mode    Voltage Mode    D-CAP+    D-CAP+