TPS53819A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V to 28V Input, 40A, Eco-Mode™, D-CAP2™ Synchronous Buck Controller with PMBus™

 

Models (3)

Title Category Type Date
TPS53819A TINA-TI Reference Design TINA-TI Reference Design TSC 23 Jun 2016
TPS53819A TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 23 Jun 2016
TPS53819A PSpice Transient Model PSpice Model ZIP 24 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS53819A Evaluation Module TPS53819AEVM-123 Evaluation Modules & Boards

Reference designs

TPS53819A Synchronous Step-Down Regulator with PMBus for Industrial Bus POL Applications

The PMP11220 reference design is a high efficiency, high power density, PMBus synchronous buck converter design for programming, and margining the power supply including output voltage.  With a nominal input of 24V meant for industrial bus applications, this design allows for programmable (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53819A

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 40A
Ambient Temp  °C -40 to 85°C