TPS54062

ACTIVE

4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LMR36500 ACTIVE 3-V to 65-V, 50-mA ultra-small synchronous buck converter with 6 μA IQ Smaller footprint, lower IQ and greater switching frequency capability.
LMR36503 ACTIVE 3-V to 65-V, 0.3-A ultra-small synchronous buck converter with 6 μA IQ Smaller footprint, lower IQ and lower EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.05 Vin (min) (V) 4.7 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (A) 0.000089
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.05 Vin (min) (V) 4.7 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (A) 0.000089
VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Integrated High-Side and Low-Side MOSFET
  • Peak Current Mode Control
  • Diode Emulation for Improved Light-Load Efficiency
  • 89 µA (typical) Operating Quiescent Current
  • 100-kHz to 400-kHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Internal Slow-Start
  • 0.8 V ±2% Voltage Reference
  • Stable with Ceramic Output Capacitors or Low-Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • MSOP-8 and 3mm × 3mm VSON-8 Packages
  • Integrated High-Side and Low-Side MOSFET
  • Peak Current Mode Control
  • Diode Emulation for Improved Light-Load Efficiency
  • 89 µA (typical) Operating Quiescent Current
  • 100-kHz to 400-kHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Internal Slow-Start
  • 0.8 V ±2% Voltage Reference
  • Stable with Ceramic Output Capacitors or Low-Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • MSOP-8 and 3mm × 3mm VSON-8 Packages

The TPS54062 device is a 60-V, 50-mA, synchronous step-down converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 89 µA. Using the enable pin, shutdown supply current is reduced to 1.7 µA.

Undervoltage lockout is internally set at 4.5 V, but can be increased using the accurate enable pin threshold. The output voltage start-up ramp is controlled by the internal slow-start time.

Adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54062 device is a 60-V, 50-mA, synchronous step-down converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 89 µA. Using the enable pin, shutdown supply current is reduced to 1.7 µA.

Undervoltage lockout is internally set at 4.5 V, but can be increased using the accurate enable pin threshold. The output voltage start-up ramp is controlled by the internal slow-start time.

Adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS54062 4.7-V to 60-V Input, 50-mA Synchronous Step-Down Converter With Low IQ datasheet (Rev. D) PDF | HTML 21 Jul 2016
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Using the TPS54061 to Create an Inverting Power Supply 17 Jul 2012
EVM User's guide TPS54062EVM-695, 0.05-A, SWIFT(TM) Regulator Evaluation Module (Rev. A) 15 Feb 2012
Application note Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter 27 Oct 2011
Application note Understanding and Applying Current-Mode Control Theory 19 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54062EVM-695 — Evaluation Module for TPS54062 Synchronous Step-Down Converter

The TPS54062EVM-695 is a fully assembled and tested circuit for evaluating the TPS54062 Synchronous Step-Down SWIFT Converter. The TPS54062EVM-695 operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 50mA.
User guide: PDF
Not available on TI.com
Simulation model

TPS54062 PSPICE Transient Model

SLVM262.ZIP (59 KB) - PSpice Model
Simulation model

TPS54062 TINA-TI Transient Reference Design

SLVM609.TSC (245 KB) - TINA-TI Reference Design
Simulation model

TPS54062 TINA-TI Transient Spice Model

SLVM608.ZIP (54 KB) - TINA-TI Spice Model
Simulation model

TPS54062 Unencrypted PSpice Transient Model

SLVMCZ4.ZIP (6 KB) - PSpice Model
Calculation tool

SLVC364 TPS54062 Calculator Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ
Calculation tool

SLVC392 Capacitor Drop Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS5401 3.5V to 42V Input, 0.5 A Step Down Converter TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ
Calculation tool

SLVC439 Synchronous Inverting Buck Boost Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54061 4.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter
Reference designs

TIDA-01437 — RGB Signal Light With IO-Link Interface Reference Design

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VSON (DRB) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos