TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Buck Converter with Eco-Mode™ | TI.com

TPS54260-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 3.5V to 60V, 2.5A Buck Converter with Eco-Mode™

 

Description

The TPS54260-Q1 device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to
1.3-µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing and tracking. An open drain power good signal indicates the output is within 94% to 107% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54260-Q1 is available in 10-pin thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm VSON package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse Skipping Eco-mode
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm × 3-mm VSON Packages
  • Supported by WEBENCH Software Tool

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54260-Q1

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 0.8 to 58V
Iout  A ≤ 2.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54260-Q1 Order now 3.5     60     0.8     58     2.5     1     100     2500     0.138     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     HVSSOP | 10
VSON | 10    
Converter     10HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS57040-Q1 Order now 3.5     42     0.8     39     0.5     1     100     2500     0.116     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     HVSSOP | 10
VSON | 10    
Converter     10HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS57060-Q1 Order now 3.5     60     0.8     58     0.5     1     100     2500     0.116     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     HVSSOP | 10
VSON | 10    
Converter     10HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS57140-Q1 Order now 3.5     42     0.8     39     1.5     1     100     2500     0.116     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     HVSSOP | 10
VSON | 10    
Converter     10HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS57160-Q1 Order now 3.5     60     0.8     58     1.5     1     100     2500     0.116     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     HVSSOP | 10
VSON | 10    <