TPS5430 (ACTIVE) 5.5V to 36V Input, 3A, 500kHz Step-Down Converter

 

Models (7)

Title Category Type Size (KB) Date Views
TPS5430 Unencrypted PSpice Transient Model PSpice Model ZIP 5 KB 17 Sep 2018 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS5430 PSpice Transient Model PSpice Model ZIP 359 KB 15 Jul 2014 0 views
TPS5430 TINA-TI Transient Inverting Reference Design TINA-TI Reference Design TSC 2089 KB 06 Jul 2010 0 views
TPS5430 TINA-TI Transient Spice Model TINA-TI Spice Model TSM 12 KB 06 Jul 2010 0 views
TPS5430 TINA-TI Transient Start-up LED Driver Reference Design (Rev. A) TINA-TI Reference Design TSC 8869 KB 06 Jul 2010 0 views
TPS5430 TINA-TI Transient Start-up 5V Buck Reference Design (Rev. A) TINA-TI Reference Design TSC 696 KB 06 Jul 2010 0 views

Design kits & evaluation modules (3)

Name Part# Type
9V to 21Vin, 3A Step Down Converter TPS5431EVM-173 Evaluation Modules & Boards
TPS5430 35V Input, 5V Output, 3A Evaluation Module TPS5430EVM-173 Evaluation Modules & Boards
TPS5430EVM-342 2.25A Inverting Buck Boost Regulator Evaluation Module TPS5430EVM-342 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Software Defined Radio (SDR) OMAPL-138-based Hardware/Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Buck for USB Hub (5V @ 3A) PMP1692 Texas Instruments Reference designs
Buck-boost (-12V @ 0.5A) for the TPS5430 PMP2224 Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS5430

  Min   Max Range
Vin  V 5.5 to 36.0V
Vout  V 1.23 to 31V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C