TPS54426 4.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode™ | TI.com

TPS54426
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode™

 

Recommended alternative parts

  • TPS54429E  -  Looking for a device with more output current? Try the TPS54429E.
  • TPS54326  -  Looking for a device with less output current? Try the TPS54326.
  • TPS564201  -  Simplify design with minimum external component count

Description

The TPS54426 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54426 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54426 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54426 to maintain high efficiency during lighter load conditions. The TPS54426 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54426 is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –40°C to 85°C.

Features

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54426

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.765 to 5.5V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS54426 Order now 4.5     18     0.76     5.5     4     1     700     700     0.85     Enable
Light Load Efficiency
Power Good
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     90     -40 to 85     HTSSOP | 14
QFN | 16    
Catalog     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)
16QFN: 16 mm2: 4 x 4 (QFN | 16)    
TPS54425 Order now 4.5     18     0.76     5.5     4     1     700     700     0.85     Enable
Power Good
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     90     -40 to 85     HTSSOP | 14     Catalog     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)    
TPS54427 Order now 4.5     18     0.76     7     4     1     650     650     0.95     Enable
Synchronous Rectification
Soft Start Adjustable    
Current Mode     65     -40 to 85     SO PowerPAD | 8
VSON | 10    
Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS54428 Order now 4.5     18     0.76     7     4     1     650     650     0.95     Enable
Light Load Efficiency
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     65     -40 to 85     SO PowerPAD | 8
VSON | 10    
Catalog     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS54429 Order now 7     18     0.76     5.5     4.5     1     700     700     0.85     Enable
Power Good
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     98     -20 to 85     HTSSOP | 14     Catalog