TPS54326

ACTIVE

4.5V to 18V Input, 3A Synchronous Step-Down Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS563211 ACTIVE 4.2-V to 18-V, 3-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has improved performance, selectable power good or soft start feature

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085
HTSSOP (PWP) 14 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54226 ACTIVE 4.5V to 18V Input, 2A Synchronous Step-Down Converter with Eco-Mode™ This product offers lower current (2A).
TPS54426 ACTIVE 4.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode™ This product offers higher current (4A).
Similar functionality to the compared device
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This product has a smaller package with less external component count
NEW TPS563252 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-Mhz synchronous buck converter in SOT563 This product has a smaller package with 1.2MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 4.5V to 18V Input, 3-A Synchronous Step-Down Converter with Eco-mode datasheet (Rev. E) 06 Jun 2012
User guide TPS54326 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54326EVM-540 — 4.5V to 18V Input, 3A Converter Evaluation Module

The TPS54326 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54326 IBIS Model

SLVM731.ZIP (15 KB) - IBIS Model
Simulation model

TPS54326 TINA-TI Transient Reference Design

SLVM263.TSC (211 KB) - TINA-TI Reference Design
Simulation model

TPS54326 TINA-TI Transient Spice Model

SLVM264.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS54326 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM296A.ZIP (41 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos