TPS54824
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 17V Input, Current Mode, 8A Synchronous SWIFT™ Step-Down Converter

 

Models (5)

Title Category Type Date
TPS54824 PSpice Average Model (Rev. C) PSpice Model ZIP 29 May 2018
TPS54824 TINA-TI Average Reference Design (Rev. C) TINA-TI Reference Design TSC 23 Apr 2018
TPS54824 TINA-TI Average Spice Model (Rev. C) TINA-TI Spice Model ZIP 23 Apr 2018
TPS54824 PSpice Transient Model (Rev. A) PSpice Model ZIP 09 Dec 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS54824 Synchronous Step-Down Converter Evaluation Module TPS54824EVM-779 Evaluation Modules & Boards

Reference designs

Two-Sided Layout Reference Design to Increase Power Density With DC/DC Converters

This reference design demonstrates the correct way to design a two-sided DC/DC layout in an effort to achieve higher power-supply density. The design guide highlights common mistakes and how to avoid them, along with test results showing that proper implemenation of the TPS54824 device in a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54824

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 12V
Iout  A ≤ 8A
Ambient Temp  °C -40 to 140°C