TPS55288-Q1
- AEC-Q100 qualified:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Programmable power supply (PPS) support for USB power delivery (USB PD)
- Wide input voltage range: 2.7 V to 36 V
- Programmable output voltage range: 0.8 V to 22 V with 20-mV step
- ±1% reference voltage accuracy
- Adjustable output voltage compensation for voltage droop over the cable
- Programmable output current limit up to 6.35 A with 50-mA step
- ±5% accurate output current monitoring
- I2C interface
- High efficiency over entire load range
- 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
- Programmable PFM and FPWM mode at light load
- Avoid frequency interference and crosstalk
- Optional clock synchronization
- Programmable switching frequency from 200 kHz to 2.2 MHz
- EMI mitigation
- Optional programmable spread spectrum
- Lead-less package
- Rich protection features
- Output overvoltage protection
- Hiccup mode for output short-circuit protection
- Thermal shutdown protection
- Programmable average inductor current limit up to 16 A
- Small solution size
- Maximum switching frequency up to 2.2 MHz
- 4.0-mm × 3.5-mm HotRod™ QFN package with wettable flank option
- Create a custom design using the TPS55288-Q1 with the WEBENCH Power Designer
The TPS55288-Q1 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS55288-Q1 operates over 2.7-V to 36-V wide input voltage and is capable of outputing 0.8-V to 22-V voltage to support a variety of applications.
The TPS55288-Q1 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. With the programmable output voltage and output current limit through I2C interface, the TPS55288-Q1 is fully compliant to the USB PD specification. The TPS55288-Q1 is capable of delivering 100 W from 12-V input voltage.
The TPS55288-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS55288-Q1 also provides optional spread spectrum to minimize peak EMI.
The TPS55288-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55288-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.
The TPS55288-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 4.0-mm × 3.5-mm QFN package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS55288-Q1 36-V, 16-A Buck-boost Converter with I2C Interface datasheet (Rev. A) | PDF | HTML | 02 Dec 2021 |
Application note | TPS55288 벅-부스트 컨버터를 사용하여 낮은 EMI를 달성하는 방법 | PDF | HTML | 28 Oct 2022 | |
Functional safety information | TPS55288x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 10 Aug 2022 | |
Application note | Measuring and Understanding the Output Voltage Ripple of a Boost Converter | PDF | HTML | 22 Feb 2021 | |
Application note | TPS55288 Layout Guideline (Rev. B) | PDF | HTML | 20 Dec 2020 | |
Application note | How to Achieve Low EMI with TPS55288 Buck-Boost Converter | PDF | HTML | 02 Sep 2020 | |
Application brief | USB Type C Power Delivery Source with TPS65987 and TPS55288 | PDF | HTML | 06 Mar 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS55288EVM-045 — TPS55288 buck-boost converter EVM with 400kHz operation frequency
The TPS55288 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails.
The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application.
The TPS55288 has (...)
TPS55288EVM-053 — TPS55288 buck-boost converter evaluation module with 2 MHz operation frequency
The TPS55288 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS55288 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application.
The TPS55288 has (...)
TPS55288-EVM-GUI — Graphical User Interface for TPS55288EVM
PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design
Package | Pins | Download |
---|---|---|
VQFN-HR (RPM) | 26 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.