TPS56221 4.5V to 14V Input, 25A Synchronous Step-Down SWIFT™ Converter | TI.com

TPS56221 (ACTIVE)

4.5V to 14V Input, 25A Synchronous Step-Down SWIFT™ Converter

 

Recommended alternative parts

  • LMZ31520  -  Looking for a power module? Try the LMZ31520
  • LMZ31530  -  Looking for a power module? Try the LMZ31530

Description

The TPS56221 device is a high-efficiency and high-current synchronous buck converter designed to operate from a supply from 4.5 V to 14 V. The device can produce an output voltage as low as 0.6 V at loads up to 25 A. Integrated NexFET™ Power MOSFETs provide a small footprint and ease of use.

The device implements a voltage-mode control with voltage feed-forward compensation that responds instantly to input voltage change.

The TPS56221 is available in a thermally enhanced 22-pin PQFN (DQP) PowerPAD package.

The device offers design flexibility with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation. OCP levels are programmed by a single external resistor connected from the ILIM pin to the circuit ground. During the initial power-on sequence, the device enters a calibration cycle, measures the voltage at the ILIM pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. It then enters a shutdown/restart cycle until the fault is removed.

Features

  • 4.5-V to 14-V Input Voltage Range
  • Incorporates Power Block Technology
  • Up to 25-A Output Current
  • Fixed-Frequency Options of 300 kHz, 500 kHz,
    and 1 MHz
  • High-Side and Low-Side MOSFET RDS(on) Sensing
  • Programmable Soft-Start
  • 600-mV Reference Voltage With 1% Accuracy
  • Voltage Mode Control with Feed-Forward
  • Supports Prebiased Output
  • Thermal Shutdown
  • 22-Pin 5-mm × 6-mm PQFN PowerPAD™ Package
  • For SWIFT Power Products Documentation,
    see http://www.ti.com/swift

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS56221

  Min   Max Range
Vin  V 4.5 to 14.0V
Vout  V 0.6 to 12V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS56221 Order now 4.5     14     0.6     12     25     1     300     1000     2.5     Enable
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification    
Voltage Mode     93     -40 to 125     Catalog     LSON-CLIP | 22     Converter     22LSON-CLIP: 30 mm2: 5 x 6 (LSON-CLIP | 22)    
TPS543B20 Order now 4     19     0.6     5.5     25     1     300     2000     3     Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Current Mode     70     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS543C20 Order now 4     14     0.6     5.5     40     1     300     2000     4.3     Adjustable Current Limit
Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Differential Remote Sense    
Current Mode     70     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544C25 Order now 4.5     18     0.5     5     30     1     200     1000     7.7     Adjustable Current Limit
Enable
Frequency Synchronization
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Voltage Mode     80     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS548B22 Order now 1.5     18     0.6     5.5     25     1     425     1050     2     Adjustable Current Limit
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Differential Remote Sense    
D-CAP3     80     -40 to 125