TPS57114C-Q1

ACTIVE

Automotive 2.95-V to 6-V, 4-A, 2-MHz synchronous buck converter

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS62810-Q1 ACTIVE Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package Improved performance: Fixed-frequency, spread-spectrum in smaller 2-mm x 3-mm QFN with wettable flanks.

TPS57114C-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 515 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 515 Duty cycle (max) (%) 100
WQFN (RTE) 16 9 mm² 3 x 3
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Two 12-mΩ (typical) MOSFETs for high efficiency at 4-A loads
  • 200-kHz to 2-MHz switching frequency
  • 0.8 V ± 1% voltage reference over temperature (–40°C to +150°C)
  • Synchronizes to external clock
  • Adjustable slow start and sequencing
  • UV and OV power-good output
  • –40°C to +150°C operating junction temperature range
  • Thermally enhanced 3-mm × 3-mm 16-pin WQFN
  • Pin-compatible to the TPS54418
  • Newer product available: TPS62810-Q1, 6-V step-down converter in 3-mm × 2-mm VQFN package with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Two 12-mΩ (typical) MOSFETs for high efficiency at 4-A loads
  • 200-kHz to 2-MHz switching frequency
  • 0.8 V ± 1% voltage reference over temperature (–40°C to +150°C)
  • Synchronizes to external clock
  • Adjustable slow start and sequencing
  • UV and OV power-good output
  • –40°C to +150°C operating junction temperature range
  • Thermally enhanced 3-mm × 3-mm 16-pin WQFN
  • Pin-compatible to the TPS54418
  • Newer product available: TPS62810-Q1, 6-V step-down converter in 3-mm × 2-mm VQFN package with wettable flanks

The TPS57114C-Q1 device is a full-featured 6-V, 4-A, synchronous step-down current-mode converter with two integrated MOSFETs.

The TPS57114C-Q1 device enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS57114C-Q1 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (Vref) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5 µA by entering a shutdown mode.

The internal undervoltage lockout setting is 2.45 V, but programming the threshold with a resistor network on the enable pin can increase the setting. The slow-start pin controls the output-voltage start-up ramp. An open-drain power-good signal indicates the output is within 93% to 107% of the nominal voltage.

Frequency foldback and thermal shutdown protect the device during an overcurrent condition.

The TPS57114C-Q1 device is a full-featured 6-V, 4-A, synchronous step-down current-mode converter with two integrated MOSFETs.

The TPS57114C-Q1 device enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS57114C-Q1 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (Vref) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5 µA by entering a shutdown mode.

The internal undervoltage lockout setting is 2.45 V, but programming the threshold with a resistor network on the enable pin can increase the setting. The slow-start pin controls the output-voltage start-up ramp. An open-drain power-good signal indicates the output is within 93% to 107% of the nominal voltage.

Frequency foldback and thermal shutdown protect the device during an overcurrent condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS57114C-Q1 Automotive 2.95-V to 6-V, 4-A 2-MHz Synchronous Buck Converter datasheet (Rev. B) PDF | HTML 29 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Functional safety information TPS57114C-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 11 Nov 2020
Technical article Minimize the impact of the MLCC shortage on your power application PDF | HTML 29 Mar 2019
Technical article How to power next-generation ADAS camera modules PDF | HTML 11 Sep 2018
Technical article Use a low-quiescent-current switcher for high-voltage conversion PDF | HTML 28 Aug 2018
Technical article Let’s break it down: how buck converters make your power supply more flexible PDF | HTML 13 Dec 2017
Application note TPS57112-Q1 High Frequency (2.35 MHz) Operation 31 May 2016
Application note Enable Functionality and Adjusting Under Voltage Lockout for TPS57112-Q1 Device 05 May 2016
Application note Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 08 Dec 2015
EVM User's guide TPS57114EVM User's Guide 14 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS57114EVM — TPS57114EVM - 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down DCDC Converter Evaluation Module

The TPS57114-Q1 DC/DC converter is designed to provide up to a 4A output from an input voltage source of 2.95 V to 6 V. This evaluation module is designed to demonstrate the small printed-circuit-board (PCB) areas that may be achieved when designing with the TPS57114-Q1 regulator. The switching (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS57114-Q1 TINA-TI Transient Reference Design

SLVM862.TSC (825 KB) - TINA-TI Reference Design
Simulation model

TPS57114-Q1 TINA-TI Transient Spice Model

SLVM861.ZIP (58 KB) - TINA-TI Spice Model
Simulation model

TPS57114-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM819B.ZIP (53 KB) - PSpice Model
Simulation model

TPS57114C-Q1 PSpice Unencrypted Average Model

SLVMDH9.ZIP (113 KB) - PSpice Model
Simulation model

TPS5711x IBIS Model

SLVMAF2.ZIP (11 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos