TPS57140-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™

 

Models (3)

Title Category Type Date
TPS57140-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 17 Sep 2018
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS57140-Q1 PSpice Transient Model PSpice Model ZIP 28 Feb 2013

Reference designs

Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing driver (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool TPS54-57XX0-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS57140-Q1

  Min   Max Range
Vin  V 3.5 to 42.0V
Vout  V 0.8 to 39V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C