TPS61040

ACTIVE

28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 6 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Iq (typ) (µA) 28 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 0.4
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 6 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Iq (typ) (µA) 28 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 0.4
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range up to 28 V
  • 400-mA (TPS61040) and 250-mA (TPS61041) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No-Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Available in SOT23-5, TSOT23-5, and 2-mm × 2-mm × 0.8-mm WSON Packages
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range up to 28 V
  • 400-mA (TPS61040) and 250-mA (TPS61041) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No-Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Available in SOT23-5, TSOT23-5, and 2-mm × 2-mm × 0.8-mm WSON Packages

The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is ideal to generate output voltages up to 28 V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3-V or 5-V to 12-V power conversions.

The TPS6104x operates with a switching frequency up to 1 MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall solution size. The TPS61040 device has an internal 400-mA switch current limit, while the TPS61041 device has a 250-mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28 µA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.

The TPS6104x is a high-frequency boost converter dedicated for small to medium LCD bias supply and white LED backlight supplies. The device is ideal to generate output voltages up to 28 V from a dual-cell NiMH/NiCd or a single-cell Li-Ion battery. The part can also be used to generate standard 3.3-V or 5-V to 12-V power conversions.

The TPS6104x operates with a switching frequency up to 1 MHz. This frequency allows the use of small external components using ceramic as well as tantalum output capacitors. Together with the thin WSON package, the TPS6104x gives a very small overall solution size. The TPS61040 device has an internal 400-mA switch current limit, while the TPS61041 device has a 250-mA switch current limit, offering lower output voltage ripple and allows the use of a smaller form factor inductor for lower power applications. The low quiescent current (typically 28 µA) together with an optimized control scheme, allows device operation at very high efficiencies over the entire load current range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature
Similar functionality to the compared device
TPS61046 ACTIVE 28-V Output Voltage Boost Converter in WCSP Package For applications requiring smaller package or true disconnection.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet TPS6104x Low-Power DC-DC Boost Converter in SOT-23 and WSON Packages datasheet (Rev. K) PDF | HTML 08 Jul 2022
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 08 Nov 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Feedforward Capacitor Makes Boost Converter Fast and Stable 02 Nov 2016
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature Журнал по применению аналоговых компонентов 3кв. 2010 13 Jan 2011
Analog Design Journal 3Q 2010 Issue Analog Applications Journal 11 Aug 2010
Analog Design Journal Coupled inductors broaden DC/DC converter usage 11 Aug 2010
Application note White Light LED Driver With Gradual Dimming (Rev. A) 10 Jan 2007
Application note Extending Battery Life With the TPS61040 Low Power DC-DC Boost Converter 17 Jul 2006
Application note High Voltage Power Supply Using the Highly Integrated TPS61040 17 Jul 2006
Application note Improved Overvoltage Protection for the TPS61040/1 15 Mar 2006
EVM User's guide TPS61040EVM-002 White Light LED Bias Supply EVM (Rev. A) 14 Sep 2004
Application note High Voltage Power Supply Using a Highly Integrated DC/DC Converter (TPS61040) 19 Jun 2003
Application note Single Cell TPS61041 LED Driver 09 Jun 2003
White paper White LED Power Supply Design Techniques 18 Feb 2003
EVM User's guide TPS61045EVM-231: Adjustable LCD Boost Converter EVM 22 Jan 2003
Application note High Voltage Power Supply Using the TPS61040 09 Jul 2002
Application note Extending Battery Life with the TPS61040 White Light LED Driver 03 May 2002
EVM User's guide TPS61040EVM-001 Evaluation Module 01 Mar 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61040EVM-001 — TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61040EVM-002 — TPS61040 Boost Converter Evaluation Module for White LED Supply

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61045EVM-231 — TPS61045 Evaluation Module

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS61040 TINA-TI Transient Reference Design

SLVM132.TSC (836 KB) - TINA-TI Reference Design
Simulation model

TPS61040 TINA-TI Transient Spice Model

SLVM131.ZIP (16 KB) - TINA-TI Spice Model
Simulation model

TPS61040 Unencrypted PSPICE Transient Model

SLVMDA8.ZIP (2 KB) - PSpice Model
Simulation model

TPS61040 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM251A.ZIP (39 KB) - PSpice Model
Bill of materials (BOM)

TPS61040EVM-001 Bill of Materials

SLVR187.PDF (220 KB)
Calculation tool

TPS6104XCALC TPS61040 and TPS61041 Worksheet Software Tool

For designers interested in using the TPS61040 or TPS61041, this spreadsheet calculator allows the engineer to determine circuit performance and optimum component values for their designs.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
Reference designs

TIDM-FRAM-IRREFLECTIONSENSING — MSP430FR2311 Microcontroller IR Reflection Sensing Reference Design

This reference design demonstrates an IR reflection sensing solution based on an MSP430™ FRAM microcontroller (MCU) with configurable analog for sensing and measurement applications. It demonstrates the MCU's ultra-low-power feature with the benefit of FRAM technology and integrated (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-GBD-ROBUST — A Robust Glass-Breakage Detector Reference Design

This reference design describes a simple as well as a robust glass breakage detector designs using the MSP430F2274 and was developed to operate at low power, allowing long battery life. The simple design algorithm is based on the spectral analysis of a typical glass breakage signal by analyzing (...)
Schematic: PDF
Reference designs

TIDA-01214 — Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos