TPS61088-Q1

ACTIVE

10-A fully-integrated synchronous boost converter, AEC-Q100 qualified

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light Load Efficiency, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 12.6 Iq (typ) (A) 0.00011
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light Load Efficiency, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 12.6 Iq (typ) (A) 0.00011
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C, TA
  • Input Voltage Range: 2.7 to 12 V
  • Output Voltage Range: 4.5 to 12.6 V
  • 10-A Switch Current
  • Higher than 90% Efficiency at VIN = 5 V,
    VOUT = 9 V, and IOUT = 3 A
  • Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
  • 1-µA Current into VIN Pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz
  • Programmable Soft Start
  • Output Overvoltage Protection at 13.2 V
  • Cycle-by-Cycle Overcurrent Protection
  • Thermal Shutdown
  • 4.50-mm × 3.50-mm 20-Pin VQFN Package
  • Create a Custom Design Using the TPS61088-Q1 with the WEBENCH Power Designer
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C, TA
  • Input Voltage Range: 2.7 to 12 V
  • Output Voltage Range: 4.5 to 12.6 V
  • 10-A Switch Current
  • Higher than 90% Efficiency at VIN = 5 V,
    VOUT = 9 V, and IOUT = 3 A
  • Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
  • 1-µA Current into VIN Pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz
  • Programmable Soft Start
  • Output Overvoltage Protection at 13.2 V
  • Cycle-by-Cycle Overcurrent Protection
  • Thermal Shutdown
  • 4.50-mm × 3.50-mm 20-Pin VQFN Package
  • Create a Custom Design Using the TPS61088-Q1 with the WEBENCH Power Designer

The TPS61088-Q1 is a 2.7-V to 12-VIN high power density, synchronous boost converter designed to provide a high-efficiency, small-size solution for automotive applications. The TPS61088-Q1 has a minimum input voltage of 2.7 V and therefore can act as a boost for a single or two cell Li-Ion back-up battery (BUB) in applications such as E-Call that also require a high power output to drive the speaker, antenna, and other circuits.

The device can also be used as a post-boost, boosting from the main automotive system 3.3-V rail to power CAN transceivers and other circuits requiring 5 V.

The 12.6-VOUT capability allows the TPS61088-Q1 to also power audio amplifiers (for example, 10 V or 11 V for E-Call), antenna, power-over-coax (PoC), and automotive audio bus (A2B) devices.

The 10-A switch current enables applications that require operation during cold crank, for example, at 3.5 VIN to 11 VOUT while still delivering up to 2-A load current.

The TPS61088-Q1 uses adaptive constant off-time peak-current-control topology to regulate the output voltage. In moderate-to-heavy load condition, the TPS61088-Q1 works in the pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is the forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in the PWM mode is adjustable ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088-Q1 also implements a programmable soft-start function and an adjustable switching peak-current-limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088-Q1 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

The TPS61088-Q1 is a 2.7-V to 12-VIN high power density, synchronous boost converter designed to provide a high-efficiency, small-size solution for automotive applications. The TPS61088-Q1 has a minimum input voltage of 2.7 V and therefore can act as a boost for a single or two cell Li-Ion back-up battery (BUB) in applications such as E-Call that also require a high power output to drive the speaker, antenna, and other circuits.

The device can also be used as a post-boost, boosting from the main automotive system 3.3-V rail to power CAN transceivers and other circuits requiring 5 V.

The 12.6-VOUT capability allows the TPS61088-Q1 to also power audio amplifiers (for example, 10 V or 11 V for E-Call), antenna, power-over-coax (PoC), and automotive audio bus (A2B) devices.

The 10-A switch current enables applications that require operation during cold crank, for example, at 3.5 VIN to 11 VOUT while still delivering up to 2-A load current.

The TPS61088-Q1 uses adaptive constant off-time peak-current-control topology to regulate the output voltage. In moderate-to-heavy load condition, the TPS61088-Q1 works in the pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is the forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in the PWM mode is adjustable ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088-Q1 also implements a programmable soft-start function and an adjustable switching peak-current-limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088-Q1 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61088 ACTIVE 10-A Fully-Integrated Synchronous Boost Converter Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS61088-Q1 10-A Fully-Integrated Synchronous Boost Converter datasheet (Rev. A) PDF | HTML 29 Nov 2018
Functional safety information TPS61088-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Jan 2022
User guide TPS61088Q1EVM-037 Evaluation Module User's Guide (Rev. A) 15 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61088Q1EVM-037 — Boost converter evaluation module for TPS61088-Q1

The TPS61088-Q1 is a high power density, fully integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088-Q1 has wide input voltage range from 2.7 V to 12 V to (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS61088 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAU6A.ZIP (87 KB) - PSpice Model
Reference designs

TIDA-050031 — Back-up battery power reference design for automotive emergency calling applications

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RHL) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos