TPS610981 (ACTIVE) Low input voltage, 3.3V output voltage, synchronous boost converter with integrated LDO/load switch

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS610981 PSpice Transient Model PSpice Model ZIP 96 KB 29 Jun 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS610981 Ultra Low Quiescent Current Boost Evaluation Module TPS610981EVM-674 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Supercapacitor backup power supply for E-Meters reference design

This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH ® Designer TPS610981

  Min   Max Range
Vin -  V 0.70 to 4.50V
 
Vout1  V 3.3 to 4.50V
Iout1  A ≤ 0.35A
 
Vout2  V 3.0 to 3.0V
Iout2  A ≤ 0.20A
 
Ambient Temp  °C ≤ 100°C