TPS61099 (ACTIVE)

0.7Vin Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current

 

Models (5)

Title Category Type Size (KB) Date Views
TPS610995 PSpice Transient Model PSpice Model ZIP 139 KB 11 May 2018 0 views
TPS610997 PSpice Transient Model (Rev. A) PSpice Model ZIP 138 KB 12 Jun 2017 0 views
TPS610994 PSpice Transient Model PSpice Model ZIP 139 KB 21 Dec 2016 0 views
TPS61099 PSpice Transient Model (Rev. A) PSpice Model ZIP 119 KB 18 Oct 2016 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (2)

Name Part# Type
Boost Converter Evaluation Module for TPS61099 TPS61099EVM-768 Evaluation Modules & Boards
TPS61099xDRV Evaluation Board TPS61099EVM-023 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5

This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH ® Designer TPS61099

  Min   Max Range
Vin -  V .7 to 5.3V
Product Option
Vout  V 1.8 to 5.5V
Iout  A ≤ 1A
Ambient Temp   °C -40 to 85 °C