TPS61165
- 3-V to 18-V Input voltage range
- 38-V Open LED protection
- 200-mV Reference voltage with 2% accuracy
- 1.2-A Switch FET with 1.2-MHz switching frequency
- Flexible one-wire digital and PWM brightness control
- Built-in soft start
- Up to 90% efficiency
- 2-mm × 2-mm × 0.8-mm 6-Pin WSON package with thermal pad, and SOT-23 package
With a 40-V rated integrated switch FET, the TPS61165 device is a boost converter that drives LEDs in series. The boost converter runs at a
1.2-MHz fixed switching frequency with 1.2-A switch current limit, allowing the use of a high-brightness LED in general lighting.
The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in the Typical Application drawing below. During the operation, the LED current can be controlled using the one-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse-width-modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61165 device does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open-LED protection that disables the TPS61165 device to prevent the output from exceeding its absolute maximum voltage ratings during open LED conditions.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61165EVM-283 — TPS61165EVM-283 Evaluation Module
The TPS61165EVM-283 facilitates evaluation of the TPS61165 High Brightness White LED Driver. With its 40 V rated integrated switch FET, the TPS61165 is a boost converter to driver up to 10 LEDs in series. The boost converter runs at 1.2 Hz fixed switching frequency to reduce output (...)
TPS61165 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01364 — Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor Reference Design
PMP10835 — LED Driver SEPIC Converter (9.9V@0.24A) Reference Design
TIDA-00660 — 70V, 60mA White LED Driver with Dimming Control and Automatic Thermal Scale-Back Reference Design
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 6 | View options |
WSON (DRV) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.