TPS61236P (ACTIVE) 8-A Valley Current Synchronous Boost Converters with Constant Current Output

 

Models (2)

Title Category Type Date
TPS61236P PSpice Transient Model (Rev. A) PSpice Model ZIP 26 Jun 2017
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS61236 Large Current Boost Converter Evaluation Module TPS61236EVM-676 Evaluation Modules & Boards

Reference designs

Reference Design Realizing Output Current Sensing and Limit, Plug-in Detection in Power Bank

A power bank is a portable device that can supply USB power using stored energy in its built-in batteries. This reference design demonstrates a circuit based on the TPS61236 for the USB output port of the power-bank. The reference design features a 5V and 2.4A output capability, auto detection of a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61236P

  Min   Max Range
Vin  V 2.3 to 5.0V
Vout  V 2.8 to 5.5V
Iout  A ≤ 7.8A
Ambient Temp  °C -40 to 125°C