TPS62087 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 QFN Package | TI.com

TPS62087 (ACTIVE) 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 QFN Package

 

Recommended alternative parts

  • TPS62480  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TPS62823  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TPS62826  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The TPS62085, TPS62086, and TPS62087 devices are high-frequency synchronous step-down converters optimized for small solution size and high efficiency. With an input voltage range of 2.5 V to
6.0 V, common battery technologies are supported. The devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values ranging from 10 µF to 150 µF. Together with its DCS-Control architecture, excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in a 2-mm × 2-mm VSON package.

Features

  • DCS-Control™ Topology
  • Up to 95% Efficiency
  • Hiccup Short-Circuit Protection
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • 2.5-V to 6.0-V Input Voltage Range
  • 17-µA Operating Quiescent Current
  • 0.8-V to VIN Adjustable Output Voltage
  • 1.8-V and 3.3-V Fixed Output Voltage
  • Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • Available in 2-mm × 2-mm VSON Package
  • Create a Custom Design Using the:

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62087

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 1.8 to 1.8V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62087 Order now 2.5     6     1.8     1.8     3     1     2400     2400     0.017     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VSON-HR | 7     Converter     7VSON-HR: 4 mm2: 2 x 2 (VSON-HR | 7)