TPS62152-Q1 Automotive 3V to 17V, 1A Buck Converter in 3x3 QFN package | TI.com

TPS62152-Q1
This product continues to be in production to support existing customers.
Automotive 3V to 17V, 1A Buck Converter in 3x3 QFN package

 

Description

The TPS62152-Q1 device is an easy-to-use
synchronous step-down dc-dc converter optimized for applications with high power density and features a fixed 3.3-V output with a current capability of up to
1 A. A high switching frequency of 2.5 MHz (typical) allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy by use of the DCS-Control topology.

With a wide operating input voltage range of 4 V to 17 V, the device is ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails.

The soft-start pin controls the output voltage start-up ramp, which allows operation either as a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.

In power-save mode, the device draws quiescent current of about 17 μA from VIN. Power-save mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. Entering shutdown mode turns the device off, and shutdown current consumption is less than 2 μA.

The device package is a 16-pin VQFN measuring
3-mm × 3-mm (RGT) and has an exposed thermal pad for better thermal performance.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • DCS-Control Topology
  • Input Voltage Range: 4 V to 17 V
  • Up to 1-A Output Current
  • Fixed Output Voltage: 3.3 V
  • Programmable Soft Start and Tracking
  • Seamless Power-Save Mode Transition
  • Quiescent Current of 17 µA (Typ.)
  • Selectable Operating Frequency
  • Power-Good Output
  • 100% Duty-Cycle Mode
  • Short-Circuit Protection
  • Overtemperature Protection
  • Available in a 3-mm × 3-mm, VQFN-16 Package

All trademarks are the property of their respective owners.