TPS63000 (ACTIVE) High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN

 

Models (4)

Title Category Type Date
TPS63000 PSpice Transient Model and LED Driver Reference Design PSpice Model ZIP 08 Jul 2010
TPS63000 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 14 Apr 2010
TPS63000 TINA-TI Transient Spice Model TINA-TI Spice Model TSM 14 Apr 2010
TPS63000 PSpice Transient Model PSpice Model ZIP 01 Dec 2009

Design kits & evaluation modules (1)

Name Part# Type
TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board TPS63000EVM-148 Evaluation Modules & Boards

Software (1)

TPS6300xEVM Gerber Files  (ZIP 96 KB )    08 Oct 2007  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63000

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 1.2 to 5.5V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 85°C