TPS63806
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5-A, high efficiency buck-boost converter with optimized load-step response

 

Models (1)

Title Category Type Date
TPS63806 PSPICE Model PSpice Model ZIP 30 Aug 2019

Design kits & evaluation modules (1)

Name Part# Type
TPS63806 high current, high efficiency buck-boost converter evaluation module TPS63806EVM Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63806

  Min   Max Range
Vin  V 1.3 to 5.5V
Vout  V 1.8 to 5V
Iout  A ≤ 2.5A
Ambient Temp  °C -40 to 125°C