TPS63810
2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling
TPS63810
- Input voltage range: 2.2 V to 5.5 V
- Output voltage range: 1.8 V to 5.2 V
- I2C-configurable during operation and shutdown
- VSEL pin to toggle between two output voltage presets
- Output current
- Up to 2.5 A for VI ≥ 2.5 V, VO = 3.3 V
- Up to 2.5 A for VI ≥ 2.8 V, VO = 3.5 V
- High efficiency over entire load range
- Low 13-µA operating quiescent current
- Automatic power save mode and forced PWM mode (I2C-configurable)
- Peak current mode buck-boost architecture
- Defined transitions between buck, buck-boost and boost operation
- Forward and reverse current operation
- Start-up into pre-biased outputs
- Safety and robust operation features
- Integrated soft start
- Overtemperature and overvoltage protection
- True load disconnect during shutdown
- Forward and backward current limit
- Two device options:
- TPS63810: Pre-programmed output voltages (3.3 V, 3.45 V)
- TPS63811: Program output voltages prior to start-up
- Solution size of < 20 mm2 with only four external components
The TPS63810 and TPS63811 are high efficiency, high output current buck-boost converters fully programmable through I2C. Depending on the input voltage, they automatically operate in boost, buck or in a novel 4-cycle buck-boost mode when the input voltage is approximately equal to the output voltage.
The transitions between modes happen at defined thresholds and avoid unwanted toggling within the modes to reduce output voltage ripple.
Two registers, accessible through I2C, set the output voltage, and a VSEL pin selects which output voltage register is active. Thus the devices can support dynamic voltage scaling. If the output voltage register is changed during operation or the VSEL pin is toggled, the device transits in a defined, programmable ramp-rate.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-TECDRV — BoosterPack™ featuring TPS63810 for driving a TEC module
TPS63810EVM — TPS63810 high-efficiency, high output current, I²C controlled, buck-boost converter EVM
SLVC783 — TPS6381xEVM GUI Linux
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Hardware development
Evaluation board
SLVC784 — TPS6381xEVM GUI Mac
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Hardware development
Evaluation board
SLVC808 — Battery Lifetime Estimator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 15 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.