Regulated outputs (#) 5 Configurability Hardware configurable Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Features I2C control Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.02 Rating Catalog Switching frequency (max) (kHz) 2475 Operating temperature range (°C) -40 to 85 Processor supplier NXP/Freescale, Texas Instruments Processor name DM35x, i.MX27 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA