TPS709 150-mA 30-V ultra-low-Iq wide-input low-dropout (LDO) regulator with reverse current protection | TI.com

TPS709 (ACTIVE) 150-mA 30-V ultra-low-Iq wide-input low-dropout (LDO) regulator with reverse current protection

 

Recommended alternative parts

  • TPS7A25  -  An 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)
  • TPS7A19  -  A wider input voltage range and a higher current rating

Description

The TPS709xx series of linear regulators are ultralow, quiescent current devices designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy over temperature. Quiescent current of only 1 µA makes these devices ideal solutions for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse-current protections for added safety.

These regulators can be put into shutdown mode by pulling the EN pin low. The shutdown current in this mode goes down to 150 nA, typical.

The TPS709xx series is available in WSON-6 and SOT-23-5 packages.

Features

  • Ultralow IQ: 1 µA
  • Reverse Current Protection
  • Low ISHUTDOWN: 150 nA
  • Input Voltage Range: 2.7 V to 30 V
  • Supports 200-mA Peak Output
  • 2% Accuracy Over Temperature
  • Available in Fixed-Output Voltages:
    1.2 V to 6.5 V
  • Thermal Shutdown and Overcurrent Protection
  • Packages: SOT-23-5, WSON-6

WEBENCH® Designer TPS709

  Min   Max Range
Vin  V 2.7 to 30.0V
Product Option
Vout  V
Iout  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS709 Order now Fixed Output     0.15     30     2.7     6     1.2     1.2
1.35
1.5
1.6
1.8
1.9
2.5
2.7
2.8
3
3.3
3.6
3.8
3.9
5
6    
SOT-23 | 5
WSON | 6    
Enable
Reverse Current Protection    
1     -40 to 125     73     190     0.39 | 1ku     Catalog     26     2     300     0.001     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TLV701 Order now Fixed Output     0.15     24     2.5     3.3     3     3
3.3    
SOT-23 | 5         1     -40 to 125     213     550     0.29 | 1ku     Catalog     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TLV704 Order now Fixed Output     0.15     24     2.5     5     3     3
3.3
3.6
5    
SOT-23 | 5         1     -40 to 125     213     550     0.25 | 1ku     Catalog     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS715 Order now Adjustable Output
Fixed Output    
0.05     24     2.5     15     1.2     1.8
1.9
2.3
2.5
3
3.3
3.4
5    
SC70 | 5         1     -40 to 125
-40 to 85    
236     575     0.30 | 1ku     Catalog     42     4     415     0.003     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
TPS715A Order now Adjustable Output
Fixed Output    
0.08